[Hydraulic Use] RGU Packing (Part Numbers)

[Hydraulic Use] RGU Packing
  • Volume Discount
Sealing performance equivalent to U packing is provided thanks to a unique two-pressure one-ring shape with a seal lip, and the piston component is compact.

[Features]
· Depending on the position of the equipped groove, there may be cases where equipping to an integral groove is not possible.
· Please use a split groove structure these cases.
· ⌀DH9/f8 changes based on the bearing system.
· When using this product with a wear ring, please refer to the wear ring dimensions table.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RGU-40A
RGU-45A
RGU-50A
RGU-55A
RGU-60A
RGU-70A
RGU-75A
RGU-80A
RGU-90A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
I.D. d
(φ)
Width H
(mm)
Application, Combined Back-Up Ring

13.15 €

1 Available 11 Days 40306.5TBC-40X30X2

13.90 €

1 11 Days 45356.5TBC-45X35X2

14.71 €

1 11 Days 50406.5TBC-50X40X2

15.13 €

1 Available 11 Days 55456.5TBC-55X45X2

15.89 €

1 Available 11 Days 60506.5TBC-60X50X2

17.86 €

1 Available 11 Days 70606.5TBC-70X60X2.5

18.49 €

1 Available 11 Days 75656.5TBC-75X65X2.5

20.73 €

1 11 Days 80678TBC-80X67X2.5

26.47 €

1 11 Days 90778TBC-90X77X2.5

Loading...

  1. 1

Basic information

Application Reciprocating Motion Types of Gasket Piston Gasket Material NBR(RN923)

Tech Support