E1 Touch Hose Fitting (Part Numbers)

E1 Touch Hose Fitting
  • Promotional pricing
  • Volume Discount
This fitting was developed for use with soft PVC hoses.

[Features]
· The hose fitting e1 touch is a structure where an insert is introduced into the hose and retained by a sleeve. The perfect seal means there is no water leakage or hose disconnection.
· The main body of the fitting and the hose insertion part can easily be connected and disconnected.
· The main body is common to the BI-LOK fitting, so there is a wide variety of fitting shapes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E1CT8X13.5-R4SS
E1CT10X16-R6SS
E1CT10X16-R8SS
E1CT12X18-R6SS
E1CT12X18-R8SS
E1CT15X22-R6SS
E1CT15X22-R8SS
E1CT15X22-R12SS
E1CT19X26-R12SS
E1LN15X22-R8SS
E1LN15X22-R12SS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shape Connection Thread Nominal Applicable Hoses I.D.
(mm)
O.D. of Applicable Hose
(Ø)

52.12 €

1 5 Days Straight1/4813.5

54.22 €

1 5 Days Straight3/81016

54.22 €

1 5 Days Straight1/21016

54.20 €

1 5 Days Straight3/81218

54.20 €

1 5 Days Straight1/21218

54.20 €

1 5 Days Straight3/81522

22.88 €

13.96 €

1 Available Same day

Stock

Straight1/21522

25.01 €

13.26 €

1 Available Same day

Stock

Straight3/41522

103.44 €

1 5 Days Straight3/41926

42.49 €

22.52 €

1 Available Same day

Stock

Elbow1/21522

42.49 €

22.52 €

1 Available Same day

Stock

Elbow3/41522

Loading...

  1. 1

Basic information

Type Hose fitting Applicable Fluid Water / Air / Gas Body Material Stainless Steel
Hose Connection Type Nut Fastening Connection Type Male Connection Thread Type R

Tech Support