Long Stroke Slip Resistance Type VPD Barb Fittings Type without Cover (Part Numbers - CAD Download)

Long Stroke Slip Resistance Type VPD Barb Fittings Type without Cover
*CAD data currently being revised for this series. This will be available as soon as modifications are complete.

[Features]
· The vacuum pad can adhere to the material even if the distance between them varies.
· A wide range of pad sizes, pad materials, and holder shapes are available.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Dimensions

Long Stroke Slip Resistance Type VPD Barb Fittings Type without Cover

Standard table

Model codePad O.D.
ød
Tube I.D.
øD
BL1L2EStroke
S
Spring force
(N)
Connection
config. code
VPOD20-20K[5]-6B20471.61059.541201.5~4.9-M6
VPOD20-30K[5]-6B84.672.554301.1~4.8
VPOD20-40K[5]-6B97.685.567401.0~4.5
VPOD20-50K[5]-6B110.698.580500.9~4.5
VPOD30-20K[5]-6B3073.61261.541201.5~4.9
VPOD30-30K[5]-6B86.674.554301.1~4.8
VPOD30-40K[5]-6B99.687.567401.0~4.5
VPOD30-50K[5]-6B112.6100.580500.9~4.5
VPOD40-20K[5]-6B4077.61665.541201.5~4.9
VPOD40-30K[5]-6B90.678.554301.1~4.8
VPOD40-40K[5]-6B103.691.567401.0~4.5
VPOD40-50K[5]-6B116.6104.580500.9~4.5
VPOD50-20K[5]-6B5078.61766.541201.5~4.9
VPOD50-30K[5]-6B91.679.554301.1~4.8
VPOD50-40K[5]-6B104.692.567401.0~4.5
VPOD50-50K[5]-6B117.6105.580500.9~4.5

Units: mm

*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*Tightening torque of a pad holder fixing bulkhead nut is 4.5~6 N·m.

Part Number
VPOD20-20KNH-6B
VPOD20-30KNH-6B
VPOD20-40KNH-6B
VPOD20-50KNH-6B
VPOD30-20KNH-6B
VPOD30-30KNH-6B
VPOD30-40KNH-6B
VPOD30-50KNH-6B
VPOD40-20KNH-6B
VPOD40-30KNH-6B
VPOD40-40KNH-6B
VPOD40-50KNH-6B
VPOD50-20KNH-6B
VPOD50-30KNH-6B
VPOD50-40KNH-6B
VPOD50-50KNH-6B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)

28.84 €

1 10 Days 20101.5 to 4.92071.7

29.74 €

1 10 Days 20101.1 to 4.83084.7

30.66 €

1 10 Days 20101.0 to 4.54097.7

31.56 €

1 10 Days 20100.9 to 4.550110.7

29.29 €

1 10 Days 30121.5 to 4.92073.7

30.21 €

1 10 Days 30121.1 to 4.83086.7

31.11 €

1 10 Days 30121.0 to 4.54099.7

32.04 €

1 10 Days 30120.9 to 4.550112.7

31.11 €

1 10 Days 40161.5 to 4.92077.7

32.04 €

1 10 Days 40161.1 to 4.83090.7

32.94 €

1 10 Days 40161.0 to 4.540103.7

33.86 €

1 10 Days 40160.9 to 4.550116.7

33.21 €

1 10 Days 50171.5 to 4.92078.7

34.14 €

1 10 Days 50171.1 to 4.83091.7

35.06 €

1 10 Days 50171.0 to 4.540104.7

35.96 €

1 10 Days 50170.9 to 4.550117.7

Loading...

  1. 1

Basic information

Pad type Standard / Holder Set Pad Type Anti-Skid Mounting Method Pad Screw Fixed
Material Rubber-Based Rubber Group Material Oil Resistant NBR Usage Environment Standard / Oil Resistant
Color Black Mounting Bracket Spring Type Vacuum Outlet Direction Horizontal
Mount Connection Screw M14 Vacuum Outlet Tube Outer Diameter(φ) 6 Spring Cover Without Cover
Fall Prevention Valve None Direct Attached Filter None

Tech Support