Grinding Stick: Single Flat Stick with PA Abrasive Grains for Rough Hand Finishing (Part Numbers)

Grinding Stick: Single Flat Stick with PA Abrasive Grains for Rough Hand Finishing

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features]
-Stick grindstone with high grinding capacity.
For coarse finish.
-Length (mm): 150

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Grinding Stick: Single Flat Stick with PA Abrasive Grains for Rough Hand Finishing:Related Image

Part Number
RFSC-150-13-5-80
RFSC-150-13-5-120
RFSC-150-13-5-180
RFSC-150-13-5-220
RFSC-150-25-5-80
RFSC-150-25-5-120
RFSC-150-25-5-220
RFSC-150-25-10-80
RFSC-150-25-10-120
RFSC-150-25-10-180
RFSC-150-25-10-220
RFSC-150-25-25-80
RFSC-150-25-25-120
RFSC-150-25-25-180
RFSC-150-25-25-220
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Particle Size
(#)
Width W
(mm)
Thickness T
(mm)

5.61 €

1 Available 5 Days 80135

5.61 €

1 Available 5 Days 120135

5.61 €

1 Available 5 Days 180135

5.61 €

1 Available 5 Days 220135

9.84 €

1 Available 5 Days 80255

10.53 €

1 Available 5 Days 120255

10.53 €

1 Available 5 Days 220255

14.96 €

1 Available 5 Days 802510

14.96 €

1 Available 5 Days 1202510

15.96 €

1 Available 5 Days 1802510

15.96 €

1 Available 5 Days 2202510

23.51 €

1 Available 5 Days 802525

23.51 €

1 Available 5 Days 1202525

25.06 €

1 Available 5 Days 1802525

25.06 €

1 Available 5 Days 2202525

Loading...

  1. 1

Specifications


Model NumberTotal Length
L
(mm)
Width
W
(mm)
Thickness
T
(mm)
Particle Size (#)
(selection)
RFSC 15013580
25120
10180
25220

Selection Guide >>Click here.

Basic information

Product Type Grindstone For Molds Total Length L(mm) 150

Tech Support