Grinding Stick: Pack of Flat Sticks for Air & Power Grinders【10-20 Pieces Per Package】 (Part Numbers)

Grinding Stick: Pack of Flat Sticks for Air & Power Grinders

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features]
Stick abrasive stone with high abrasive performance, ideal for coarse finish.
For air and electric grinders.
Pack.
-Flat type, coarse finish
-Height: 5 mm
-Width: 6,13,25 mm
-Length: 100,150 mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Grinding Stick: Pack of Flat Sticks for Air & Power Grinders:Related Image

Part Number
HGSCP-100-6-3-1000
HGSCP-100-6-3-150
HGSCP-100-6-3-280
HGSCP-100-6-3-400
HGSCP-100-6-3-600
HGSCP-150-13-3-1000
HGSCP-150-13-3-150
HGSCP-150-13-3-280
HGSCP-150-13-3-400
HGSCP-150-13-3-600
HGSCP-150-13-5-1000
HGSCP-150-13-5-150
HGSCP-150-13-5-280
HGSCP-150-13-5-400
HGSCP-150-13-5-600
HGSCP-150-25-5-1000
HGSCP-150-25-5-150
HGSCP-150-25-5-280
HGSCP-150-25-5-400
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Particle Size
(#)
Total Length L
(mm)
Width W
(mm)
Thickness T
(mm)
Quantity/Pack
(Pieces)

82.67 €

20 Pieces Per Package

1 pack Available 5 Days 10001006320

86.79 €

20 Pieces Per Package

1 pack Available 5 Days 1501006320

100.88 €

20 Pieces Per Package

1 pack Available 5 Days 2801006320

105.11 €

20 Pieces Per Package

1 pack Available 5 Days 4001006320

111.22 €

20 Pieces Per Package

1 pack Available 5 Days 6001006320

83.17 €

10 Pieces Per Package

1 pack Available 5 Days 100015013310

71.13 €

10 Pieces Per Package

1 pack Available 5 Days 15015013310

79.58 €

10 Pieces Per Package

1 pack Available 5 Days 28015013310

89.91 €

10 Pieces Per Package

1 pack Available 5 Days 40015013310

97.90 €

10 Pieces Per Package

1 pack Available 5 Days 60015013310

108.33 €

10 Pieces Per Package

1 pack Available 5 Days 100015013510

88.50 €

10 Pieces Per Package

1 pack Available 5 Days 15015013510

106.14 €

10 Pieces Per Package

1 pack Available 5 Days 28015013510

81.83 €

10 Pieces Per Package

1 pack Available 5 Days 40015013510

88.67 €

10 Pieces Per Package

1 pack Available 5 Days 60015013510

155.49 €

10 Pieces Per Package

1 pack Available 5 Days 100015025510

110.60 €

10 Pieces Per Package

1 pack Available 5 Days 15015025510

101.17 €

10 Pieces Per Package

1 pack Available 5 Days 28015025510

116.33 €

10 Pieces Per Package

1 pack Available 5 Days 40015025510

Loading...

  1. 1

Specifications

Model NumberTotal Length
L
(mm)
Width
W
(mm)
Thickness
T
(mm)
Particle Size (#)
(selection)
Quantity/
Pack
HGSCP1006315020
280
400
600
800
1000
15013315010
280
400
600
800
1000
135150
280
400
600
800
1000
255150
280
400
600
1000

Selection Guide >>Click here.

Basic information

Product Type Grindstone For Molds

Tech Support