Stainless Steel Lift-Off Hinge HNS□L/HNS□R (Part Numbers - CAD Download)

Stainless Steel Lift-Off Hinge HNS□L/HNS□R

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features] A general-purpose, low-cost lift-off hinge made of stainless steel.
  • Order quantities extended (D-JIT)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Stainless Steel Hinges/Detachable:Related Image

Material: EN 1.4301 Equiv.
 

Specifications

Part Number
HNS2L
The Right Door Type has a door on the right side.
Part Number* Allowable Load
(N)
Weight
(g)
Unit PriceVolume Discount Rate
Type1 ~ 19 pc (s).20~99100~200
HNS2L4821   
HNS2R   
HNS3L6844   
HNS3R   
HNS4L14765   
HNS4R   
* The allowable load is the value when 2 pieces are used.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
HNS2L
HNS2R
HNS3L
HNS3R
HNS4L
HNS4R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(mm)
Allowable Load
(N)
Width (W)
(mm)
Reversed

2.79 €

1 Available Same day

Stock

10404830For Left-hand Use

2.79 €

1 Available 5 Days 10404830For Right-hand Use

3.57 €

1 Available 5 Days 10646836For Left-hand Use

3.57 €

1 Available 5 Days 10646836For Right-hand Use

4.19 €

1 Available 5 Days 107514738For Left-hand Use

4.19 €

1 Available 5 Days 107514738For Right-hand Use

Loading...

  1. 1

Basic information

Main Body Type Detachable Hinges Detachable Flag Hinges Type Standard Main Body Material EN 1.4301 Equiv.
Main Body Surface Treatment Not Provided Additional Function Not Provided Mounting Method Screw Mounting
Mounting Screw Hole Type Round Hole

Complementary Products

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360