Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3D preview is not available, because the part number has not yet been determined.
Part Number | Minimum order quantity | Volume Discount | RoHS | Tip shape | V (Outer shape) (mm) | H (Outer shape) (mm) | L (L dimension) (mm) | LC (Full length alteration) (mm) | P (Tip dimension) (mm) | R (Tip corner R) (mm) | W (Tip dimension) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | Quote | 10 | D | 6 | 6 | 16 ~ 35 | - | 1 ~ 3 | - | 1 ~ 3 | ||
1 | Quote | 10 | D | 6 | 6 | - | 10 ~ 34.9 | 1 ~ 3 | - | 1 ~ 3 | ||
1 | Quote | 10 | D | 8 | 8 | 16 ~ 35 | - | 1 ~ 4 | - | 1 ~ 4 | ||
1 | Quote | 10 | D | 8 | 8 | - | 10 ~ 34.9 | 1 ~ 4 | - | 1 ~ 4 | ||
1 | Quote | 10 | D | 10 | 10 | 16 ~ 35 | - | 1 ~ 6 | - | 1 ~ 6 | ||
1 | Quote | 10 | D | 10 | 10 | - | 10 ~ 34.9 | 1 ~ 6 | - | 1 ~ 6 | ||
1 | Quote | 10 | D | 13 | 13 | 16 ~ 35 | - | 1 ~ 8 | - | 1 ~ 8 | ||
1 | Quote | 10 | D | 13 | 13 | - | 10 ~ 34.9 | 1 ~ 8 | - | 1 ~ 8 | ||
1 | Quote | 10 | D | 16 | 16 | 16 ~ 35 | - | 1 ~ 10 | - | 1 ~ 10 | ||
1 | Quote | 10 | D | 16 | 16 | - | 10 ~ 34.9 | 1 ~ 10 | - | 1 ~ 10 | ||
1 | Quote | 10 | D | 20 | 20 | 16 ~ 35 | - | 1.5 ~ 13 | - | 1.5 ~ 13 | ||
1 | Quote | 10 | D | 20 | 20 | - | 10 ~ 34.9 | 1.5 ~ 13 | - | 1.5 ~ 13 | ||
1 | Quote | 10 | D | 25 | 25 | 16 ~ 35 | - | 1.5 ~ 16 | - | 1.5 ~ 16 | ||
1 | Quote | 10 | D | 25 | 25 | - | 10 ~ 34.9 | 1.5 ~ 16 | - | 1.5 ~ 16 |
Loading...
Shape | With block flange | Material | SKD11 Equivalent |
---|
Configure
Basic Attributes
V (Outer shape)(mm)
H (Outer shape)(mm)
L (L dimension)(mm)
LC (Full length alteration)(mm)
P (Tip dimension)(mm)
R (Tip corner R)(mm)
W (Tip dimension)(mm)
Type
Tip shape
Filter by CAD data type
Optional Attributes