SUNCO Adjuster

Data to be displayed
30
45
60
Sort by:
Shipping Days
  • All
  • Same day
  • 1 Day or Less
  • 2 Days or Less
  • 3 Days or Less
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  1. 1
Brand
Product Series
Starting from
Min. Shipping Days :
Type
Adjusting Bolt Shape Type
Swivel Angle θ(deg)
Mounting Shape Type
Height Adjusting Handle
Thread Material
Thread Surface Treatment
Body Material
Main Body Surface Treatment
Bottom Rubber Material
Thread Length L1(mm)
Main Body Height h(mm)
Thread Nominal M(mm)
Properties
Swivel Mechanism
  • Promotional pricing ends 30/11/2024

Adjusting Nut

Brand

SUNCO

Product Series

Adjusting Nut

Starting from

1.62 €

Special price

*Unit price with basic configuration

Promotional pricing ends 30/11/2024

Volume Discount

Min. Shipping Days : Same day
TypeOthers
Adjusting Bolt Shape Type-
Swivel Angle θ(deg)-
Mounting Shape Type-
Height Adjusting Handle-
Thread Material-
Thread Surface Treatment-
Body MaterialStainless Steel / Steel
Main Body Surface TreatmentNot Provided / Trivalent Chromate
Bottom Rubber Material-
Thread Length L1(mm)-
Main Body Height h(mm)19 ~ 32.5
Thread Nominal M(mm)8 ~ 20
PropertiesStandard
Swivel Mechanism-

Loading...

  1. 1

Categories related to Adjuster