Shipping Days |
- All
- 5 Days or Less
- 8 Days or Less
- 15 Days or Less
- 20 Days or Less
- 24 Days or Less
|
?* Information on days to ship and prices
-
CHUO PRECISION INDUSTRIAL
[Features]
· A Y type aluminum rail.
· Carriers (the C-211(- 1)P and C-211(- 2)P) can be used for X type rails as is.
· Can be used with a lower optical axis than X types.
· The spacing between the M6 counterbore holes for attaching to surface plates is 100 mm.
· With a lever type magnet stand mounted using the M4 counterbore holes, it is possible to magnetically attach and fix to surface plates, etc.
· Includes memory with scale.
- 2D CAD data available
Starting from∗ : |
347.90 €
|
Min. Shipping Days : |
20 Days
|
*Unit price with basic configuration
-
CHUO PRECISION INDUSTRIAL
[Features]
· An X type aluminum rail.
· Slides using a dedicated carrier.
· Dedicated carriers (the C-211-(1)P and C-211-(2)P) can also be used for Y type rails as is.
· Includes memory with scale.
· Various stands and stages can be attached to the dedicated carriers (X type carriers C-211-(1)P and C-211-(2)P) using M16P1 screws, and M4 screws, etc.
· X type rails can be fixed and retained using rail stands or T type carriers.
- 2D CAD data available
Starting from∗ : |
148.06 €
|
Min. Shipping Days : |
15 Days
|
*Unit price with basic configuration
-
CHUO PRECISION INDUSTRIAL
[Features]
· An X type aluminum rail.
· Slides using a dedicated carrier.
· Dedicated carriers (the C-211-(1)P and C-211-(2)P) can also be used for Y type rails as is.
· Includes memory with scale.
· Various stands and stages can be attached to the dedicated carriers (X type carriers C-211-(1)P and C-211-(2)P) using M16P1 screws and M4 screws, etc.
· X type rails can be fixed and retained using rail stands or T type carriers.
- 2D CAD data available
Starting from∗ : |
236.73 €
|
Min. Shipping Days : |
15 Days
|
*Unit price with basic configuration
-
CHUO PRECISION INDUSTRIAL
[Features]
· Rails with a cross-section of 20 mm × 10 mm. Used in the configuration of systems such as those for small optical parts and small equipment etc.
· Use M6 screws to fix to surface plates etc.
· There are two types of dedicated rail carrier available; large and small. Can be used with M6 and M2 screws, etc.
- 2D CAD data available
Starting from∗ : |
40.31 €
|
Min. Shipping Days : |
8 Days
|
*Unit price with basic configuration
-
CHUO PRECISION INDUSTRIAL
[Features]
· An X type aluminum rail.
· Slides using a dedicated carrier.
· Dedicated carriers (the C-211-(1)P and C-211-(2)P) can also be used for Y type rails as is.
· Includes memory with scale.
· Various stands and stages can be attached to the dedicated carriers (X type carriers C-211-(1)P and C-211-(2)P) using M16P1 screws, and M4 screws, etc.
· X type rails can be fixed and retained using rail stands or T type carriers.
- 2D CAD data available
Starting from∗ : |
102.04 €
|
Min. Shipping Days : |
5 Days
|
*Unit price with basic configuration
|
---|
Brand |
---|
Product Series |
---|
CAD |
---|
Starting from∗ |
---|
Min. Shipping Days : |
---|
| 
| 
| 
| 
| 
|
---|
Brand | CHUO PRECISION INDUSTRIAL | CHUO PRECISION INDUSTRIAL | CHUO PRECISION INDUSTRIAL | CHUO PRECISION INDUSTRIAL | CHUO PRECISION INDUSTRIAL |
---|
Product Series | Small and Thin Y Type Rail | Small X Type Rail | X Type Rail Stand | Mini-Rail Carrier | X Type Rail Carrier |
---|
CAD | | | | | |
---|
Starting from∗ |
347.90 €
*Unit price with basic configuration |
148.06 €
*Unit price with basic configuration |
236.73 €
*Unit price with basic configuration |
40.31 €
*Unit price with basic configuration |
102.04 €
*Unit price with basic configuration |
---|
Min. Shipping Days : |
20 Days
|
15 Days
|
15 Days
|
8 Days
|
5 Days
|
---|
Loading...