Rejestracja
Warunki filtrowania

Wyczyść wszystko

  • Stan magazynowy
  • Adsorption Power(N)
  • Diameter(mm)
  • Height(mm)
  • Voltage(V)
  • Current(A)
  • Electromagnetic holders

    Electromagnetic holders are a holder that attracts and holds/transports the workpieces with magnetic force. It is used for various automated equipment, industrial robot grips, attracting workpieces for transportation, and workpiece holding in the manufacturing process. Electromagnetic holders can be used in a limited installation space and can be turned on and off by electrical control. Some of them have a strong magnetic force using a heat-resistant samarium-cobalt magnet, some can protect the magnet part with a magnetism- and scratch-preventing plate when not in use, and some have a removable handle. The material of the electromagnetic holder is iron or steel, and the shape is mainly cylindrical, but there are also square types. It is necessary to use the electromagnetic holder after confirming the pull force, current/voltage amount, and holder diameter/height.
      • Magnetic Holder
        • Volume Discount

        TRUSCO NAKAYAMA

        Magnetic Holder

        [Features]· Turns ON/OFF using electrical control.· Used for holding parts of industrial robots, adsorption and holding products to be carried, etc.[Applications]· For the grasping parts of various automated equipment and industrial robots.
        Czytaj dalej
        Adsorption Power(N)Diameter(mm)Height(mm)Voltage(V)Current(A)
        8 ~ 150010 ~ 7025 ~ 60DC6 ~ DC900.04 ~ 0.24
        Cena standardowa (bez VAT):
        68.44 €
        Standardowa data wysyłki:
        6 dni robocze
        Konfiguruj
      • Magnetic Holder (Samarium-Cobalt Magnets), Tall Type
        • ZNIŻKA

        TRUSCO NAKAYAMA

        Magnetic Holder (Samarium-Cobalt Magnets), Tall Type

        [Features]· A magnet folder with samarium-cobalt magnets featuring heat-resistance (250°C) and strong magnet force.· Excellent universality and can be used in various applications.[Applications]· For embedding into jig tools, or various adsorption purposes.
        Czytaj dalej
        Adsorption Power(N)Diameter(mm)Height(mm)Voltage(V)Current(A)
        3.8 ~ 6.1-8--
        Cena standardowa (bez VAT):
        12.23 €
        Cena standardowa (bez VAT):
        Cena specjalna
        Standardowa data wysyłki:
        Towar dostępny w magazynie: 1 dzień roboczy
        Możliwa wysyłka tego samego dnia
        Konfiguruj
      • Armature Plates EA984CM-22
        • Volume Discount

        ESCO

        Armature Plates EA984CM-22

        【Product Specifications】・Use it by combination with the electromagnetic magnet holder (EA984CM-1 to -12).・Material- steel・Size(mm)-φ30x4・Thread dia.-M4・Applicable code-EA984CM-1
        Czytaj dalej
        Adsorption Power(N)Diameter(mm)Height(mm)Voltage(V)Current(A)
        -----
        Cena standardowa (bez VAT):
        18.10 €
        Standardowa data wysyłki:
        6 dni robocze
        Konfiguruj