Rejestracja
1

Packing Stands

Packing material holders are a device to assist the packing work. The packing material and PP strapping can be held, taken out and cut, making packing work easier. The main types of products include packing material holders, coil stands, etc. There are two types of packing material holders: floor-standing type and portable type. For the floor-standing type, set the packing material on a circular base and rotate it to take out the required amount. The product type with the inclining packing material base has the advantage that it can easily rotate to allow cutting even heavy materials. On the other hand, the portable type allows you to carry all the packing materials and cut the materials along the cutter guide. For the coil stand dedicated to the PP strapping, there are products that support both PP strapping with and without paper tube. When using a band with a paper tube, it is necessary to find out which inner diameter sizes are suitable.
    • Roll Material Stand (W1,200 Size)

        YAMAKIN

        Roll Material Stand (W1,200 Size)

        [Features]· Makes it easy to cut hard-to-handle roll materials during packaging work.· Material holding bar and cutter guide for clean cutting.· Standard Equipment: Cutter guide, core rod set· Roll Material Size: up to 540 ø × L 1,200 mm (also available as a set of two L 600 mm rolls)· Roll Weight: Up to 10 kg· Color: Silky white· Assembly required· Powder coating
        Czytaj dalej
        Product Type
        Cushioning Material Related Products
        Cena standardowa (bez VAT):
        304.28 €
        Standardowa data wysyłki:
        8 dni robocze
        Konfiguruj