Rejestracja

Tłumaczymy nasz sklep na język polski!

Wymaga to jednak czasu, ponieważ w ofercie mamy dużo artykułów, a na nasz sklep składa się wiele stron. Chwilowo nasz katalog produktów dostępny będzie w języku angielskim. Dziękujemy za cierpliwość!
Warunki filtrowania

Wyczyść wszystko

Bubble Wraps

Bubble wrap is a cushioning material commonly used for packaging. Sheets of bubble wrap are used to package fragile items. The sheets contain many small air-filled hemispheres ("bubbles") that absorb external shocks to protect the packaged item. The pleasingly resilient polyethylene sheets filled with many small bubbles are the best-known type of bubble wrap. But other types such as cardboard roll are also available. There are also bubble-wraps laminated with aluminum foil that provides superior heat- and cold-retention properties. These bubble wraps are ideal for use as construction materials. Many different bubbles and sheet sizes are available, so the type best suited to the application should be selected. The lineup of available types ranges from large rolls of sheet material unrolled and cut off for use, to types in the form of bags of various sizes.
    • 2-Layered Mina Pack Bubble Wrap (Light Weight Type)
      • Volume Discount

      SAKAI CHEMICAL INDUSTRY

      2-Layered Mina Pack Bubble Wrap (Light Weight Type)

      Product TypeThickness (mm)Width (mm)Length (m)
      Bubble wrap3.5120042
      Cena (bez VAT) od:
      62.39 €
      Standardowa data wysyłki:
      7 dni robocze
      Konfiguruj
    • Perforated Bubble Wrap
      • Volume Discount

      TRUSCO NAKAYAMA

      Perforated Bubble Wrap

      Product TypeThickness (mm)Width (mm)Length (m)
      Bubble wrap4600 ~ 120010
      Cena (bez VAT) od:
      20.06 €
      Standardowa data wysyłki:
      6 dni robocze
      Konfiguruj
    • Bubble Wrap, Non-Cutter Pack Width (mm) 1,200
      • Volume Discount

      SAKAI CHEMICAL INDUSTRY

      Bubble Wrap, Non-Cutter Pack Width (mm) 1,200

      [Features]· This product can be easily torn by hand to the required length without using cutters or scissors.· 4 mm standard-sized product.· Work efficiency can be greatly improved as cutting can be done by hand, without the need for any additional tools. [Applications]· Packaging cushioning material.
      Czytaj dalej
      Product TypeThickness (mm)Width (mm)Length (m)
      Bubble wrap3.5300 ~ 40042
      Cena (bez VAT) od:
      25.23 €
      Standardowa data wysyłki:
      6 dni robocze
      Konfiguruj

    Nie ma tu produktu, którego szukasz?