Shipping Days |
|
---|
?* Information on days to ship and prices
Configure now
|
|
Starting from∗ : | 52.65 € |
---|---|
Min. Shipping Days : | 3 Days |
*Unit price with basic configuration
Configure now
|
|
Starting from∗ : | 67.21 € |
---|---|
Min. Shipping Days : | 3 Days |
*Unit price with basic configuration
WIHA
Simplifies your work: Retaining clip and magnetic positioner on the lid allows you to keep hands free for other tasks.
Simplifies your work: Integrated laser makes it easier to fix position more precisely and project measurements for ceiling installations, for example. Perfect light positioning thanks to lamp head swivelling in an L shape.
Increases your efficiency: Very strong LED lamp – two light intensities to adjust to light conditions as required. Includes laser and UV light.
Increases your safety: Power-on time of 2 seconds prevents the laser being activated by accident.
Application: Laser to position drill holes on the ceiling. UV light suitable for technical inspections. Strong LED lamp with two lighting levels adjustable to the specific light conditions.
The multi-functional flashlight sheds light on things in three ways. A universal work tool, it features an integrated laser, UV light and LED light. The LED light function provides two lighting levels, which allow you to adjust the flashlight to specific light conditions, thus improving your field of vision. The practical retaining clip and the magnetic positioning mechanism free your hands for other tasks. Thanks to the integrated magnets, this flashlight can also be positioned as required in most electrical enclosures. The lamp head also swivels into a L-shape, enabling the user to point the light source in the direction required for the task at hand. The integrated laser makes it easier to fix positions more precisely and project measurements when installing lights on the ceiling, for example. A delayed switch-on interval of 2 seconds prevents the laser being activated accidentally. This flashlight is also eminently suitable for technical inspections thanks to its integrated UV light.
For applications in electrics
Configure now
|
|
Starting from∗ : | 69.56 € |
---|---|
Min. Shipping Days : | 7 Days |
*Unit price with basic configuration
Brand |
---|
Product Series |
Starting from∗ |
Min. Shipping Days |
Power Consumption(w) |
Type |
Brand | STEINEL | STEINEL | WIHA |
---|---|---|---|
Product Series | Flashlight with LED, Laser and UV Light, Including 3 x AAA Batteries | ||
Starting from∗ | 52.65 € *Unit price with basic configuration | 67.21 € *Unit price with basic configuration Volume Discount | 69.56 € *Unit price with basic configuration |
Min. Shipping Days | 3 Days | 3 Days | 7 Days |
Power Consumption(w) | 60 | 9.5 | - |
Type | 1 Light Type | 1 Light Type | - |
Loading...
Filter by:
Power Consumption(w)
Type
Brand
CAD data type