Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
97990-12-112500
Type | Grease Gun | Burst pressure bar | 850 bar | Connecting thread | M10x1 |
---|---|---|---|---|---|
Connection | Nozzle tube ø10x150 | DIN | Similar to DIN 1283 | Filling options | Grease cartridge, bulk grease, filling device |
Form | One-hand | Full volume(cm³) | 500 | Item | Grease gun |
Main material | Steel | Medium | Grease up to NLGI 2 at 20 °C | Mouth piece | Hydraulic mouthpiece |
Pressure bar | 300 bar | Version 1 | Standard | Version 2 | For din 71412 conical head grease nipples |
Volume per stroke(cm³) | 1.1 | RoHS | Yes | Weight (ERP)(kg) | 1.2900 |
This page is Grease guns, one-hand operation, similar to DIN 1283 (97990-12), part number 97990-12-112500.
You can find the detail information about specifications and dimensions on part number 97990-12-112500.