Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
33225-20-15
B=Width(mm) | 60 | Form | A | H=Height(mm) | 46 |
---|---|---|---|---|---|
H1(mm) | 20 | H2(mm) | 22 | H3(mm) | 4 |
Item | Adapter | L=Length(mm) | 60 | L1(mm) | 50 |
L2(mm) | 42 | Main material | Aluminium | Suitable for | 33225-10-15140, 33225-10-15142 |
Surface finish body | Hard-coated | Version 1 | For precision vices | RoHS | Yes |
PL Edelstahl | No | Weight (ERP)(kg) | 0.2950 |
This page is Adapter, aluminium, for precision vice, Form A (33225-20), part number 33225-20-15.
You can find the detail information about specifications and dimensions on part number 33225-20-15.