Manufacturer part number: 04211-09-14847100
Brand: NORELEM
Price: 574.08 €
Delivery time: 4 Days
D=diameter: 17.5 mm
D1: 26 mm
H=Height: 100 mm
H1: 44 mm
H3: 33 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
04211-09-14847100
Part Number
|
---|
04211-09-14847100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=diameter (mm) | D1 (mm) | H=Height (mm) | H1 (mm) | H3 (mm) | H4 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | L4 (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
574.08 € | 1 | 4 Days | 17.5 | 26 | 100 | 44 | 33 | 33 | 148 | 24 | 74 | 44 | 100 | 3.9600 |
Loading...
B=Width(mm) | 47 | B1(mm) | 20 | D2=Thread | M6 |
---|---|---|---|---|---|
H2(mm) | 5.5 | Item | Prism | Main material | Steel |
Surface finish body | Tempered, black oxidised | RoHS | Yes | PL Edelstahl | No |
This page is Prism, steel (04211), part number 04211-09-14847100.
You can find the detail information about specifications and dimensions on part number 04211-09-14847100.
Configure
Basic Attributes
D=diameter(mm)
D1(mm)
H=Height(mm)
H1(mm)
H3(mm)
H4(mm)
L=Length(mm)
L1(mm)
L2(mm)
L3(mm)
L4(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
04211-09-11847080 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=diameter (mm) | D1 (mm) | H=Height (mm) | H1 (mm) | H3 (mm) | H4 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | L4 (mm) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
426.42 € | 1 | 4 Days | 13.5 | 20 | 80 | 35 | 27 | 67 | 118 | 19 | 59 | 42 | 80 | 3.2300 |