Disk Stylus Hardened Steel M2 (K651081)

Disk Stylus Hardened Steel M2 K651081

Product Details:

Manufacturer part number: K651081

Brand: MITUTOYO

Price: 265.79

Delivery time: 60 Days


Technical Data:

Ball Diameter: 3 mm

Description Protocol System: 03-M2-DS18/2,3-B3-L2,6-BS3

Disk Height: 2.3 mm

Disk Diameter: 18 mm

ITP Code No.: KI M2 022 18 M20


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K651081

Part Number
K651081
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ball Diameter
(mm)
Description Protocol System Disk Height
(mm)
Disk Diameter
(mm)
ITP Code No. Renishaw Code No. Mass
(g)

265.79 €

1 60 Days 303-M2-DS18/2,3-B3-L2,6-BS32.318KI M2 022 18 M20A-5000-36134

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Base Diameter(mm) 3 Base Material Stainless steel
Disk Material Steel, hardened Thread M2

This page is Disk Stylus Hardened Steel M2, part number K651081.
You can find the detail information about specifications and dimensions on part number K651081.

Variation of this product

Part Number
K651082
K651083
K651084
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ball Diameter
(mm)
Description Protocol System Disk Height
(mm)
Disk Diameter
(mm)
ITP Code No. Renishaw Code No. Mass
(g)

209.21 €

1 60 Days -03-M2-DS25/3,1-L2,5-BS33.125KI M2 030 25 M20A-5000-41875

255.26 €

1 60 Days 2.503-M2-DS181,6-B2,5-L7,5-BS31.618KI M2 015 18 M20A-5000-78094.5

234.21 €

1 5 Days 2.503-M2-DS25/1,6-B2,5-L7,5-BS31.625KI M2 015 25 M20A-5000-78106.6

Tech Support