Stylus M4 Zirconium Oxide Ball, Stainless Steel Stem

Stylus M4 Zirconium Oxide Ball, Stainless Steel Stem
Straight styli are used to detect easily reachable features on the measured surface. Because of the specific surface properties of contact points made of zirconium oxide - a ceramic compound with high wear resistance – they are acknowledged as the best choice for aggressive scanning of abrasive surfaces, such as workpieces made of cast iron. Zirconium oxide provides a smooth and frictionless sliding performance on rough surfaces. Stainless steel is the primary material of choice for high-strength precision styli and extensions If weight can be disregarded.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K651607
K651608
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ball Diameter
(mm)
Description Protocol System ITP Code No. Renishaw Code No. Stem Diameter
(inch)
Mass
(g)
Effective Measurement Length
(mm)

73.42 €

1 60 Days 201-M4-Zi2-L19-ML9,2-SS1,4-BS7TI M4 Z20 07 020A-5003-57421.42.59.2

66.32 €

1 60 Days 401-M4-Zi4-L18-ML13,7-SS3-BS7TI M4 Z40 07 020A-5003-574332.113.7

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Ball Grade DIN 5401 Grade 5 Ball Material Zirconium oxide
Base Diameter(mm) 7 Base Material Stainless steel Shaft Stem Material Stainless steel
Thread M4 Tool Bore Diameter(mm) 2

Tech Support