Tip Stylus M5 Carbide

Tip Stylus M5 Carbide
Tip styli are required when detecting threaded or scribed features or specific shapes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K650068

Part Number
K650068
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

85.53 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Base Diameter(mm) 11 Base Material Titanium
Description Protocol System 01-M5-WCR0.1/30°-L61-ML39-SWC3,5-BTi11 ITP Code No. IH M5 030 11 061 Length(mm) 61
Length 1(mm) 39 Renishaw Code No. A-5555-0216 Shaft Stem Material Carbide
Stem Diameter(inch) 3.5 Thread M5 Tool Bore Diameter(mm) 3.1
Zeiss Code No. 600342-8051-000 Mass(g) 12.13 Effective Measurement Length(mm) 39

This page is Tip Stylus M5 Carbide, part number K650068.
You can find the detail information about specifications and dimensions on part number K650068.

Tech Support