Digital Thickness Gauge

Digital Thickness Gauge
This ABSOLUTE Digimatic Thickness Gauge enables you to measure film, paper, etc., with flat contact points.
- Bidirectional communication e.g. to perform parameter setting from a PC (Digimatic S 1 interface) is possible.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
547-300A
547-301A
547-312A
547-313A
547-315A
547-316A
547-320A
547-321A
547-360A
547-361A
547-400A
547-401A
547-512A
547-516A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Digital Scale Digital Step Switchable Display Functions Inch-Metric Indicator No. Power Supply Remarks Type Accuracy
(µm)
Parallelism
(µm)
Digital Step
(inch)
Parallelism
(inch)
Range
(inch)
Digital Step
(mm)
Max. Measuring Depth
(mm)
Parallelism
(mm)
Range
(mm)
Measuring Force
(N)

528.00 €

1 5 Days Electrostatic capacitance type absolute linear encoderNoLCD, character height 11 mmWith indicator ID-C No.543.0-712.0BS(ASME/ANSI Type)Inch/Metric543-712-10BS1 battery CR2032 (3V)-Ceramic disc contact Points±20-0.00050.00050~0.40.01300.01-≤1.5

528.00 €

1 5 Days -NoLCD, character height 11 mmWith indicator ID-C No.543.0-710.0BSMetric543-710BS1 battery CR2032 (3V)Electrostatic capacitance type absolute linear encoderCeramic disc contact Points±2010---0.0130-0~10≤1.5

559.00 €

1 5 Days Electrostatic capacitance type absolute linear encoderNoLCD, character height 11 mm543-712BSInch/Metric543-712-10BS1 battery CR2032 (3V)-Adjustable anvil±20-0.00050.00050~0.40.01300.01-≤1.5

559.00 €

1 5 Days -NoLCD, character height 11 mm543-710BSMetric543-710BS1 battery CR2032 (3V)Electrostatic capacitance type absolute linear encoderAnvils and contact Points are interchangeable±2010---0.0130-0~10≤1.5

571.00 €

1 60 Days -NoLCD, character height 11 mm-Metric543-710BS1 battery CR2032 (3V)Electrostatic capacitance type absolute linear encoderBlade steel contact Point±2010---0.0130-0~10≤1.5

571.00 €

1 5 Days Electrostatic capacitance type absolute linear encoderNoLCD, character height 11 mmWith indicator ID-C No. 543.0-712.0BSInch/Metric543-712-10BS1 battery CR2032 (3V)-Blade steel contact Point±20-0.00050.00050~0.40.01300.01-≤1.5

558.00 €

1 5 Days Electrostatic capacitance type absolute linear encoderNoLCD, character height 11 mmWith indicator ID-C No.543.0-712.0BS( ASME/ANSI Type)Inch/Metric543-712-10BS1 battery CR2032 (3V)-Ceramic disc contact Points and large jaw capacity±20-0.00050.00050~0.40.011200.01-≤1.5

558.00 €

1 5 Days -NoLCD, character height 11 mmWith indicator ID-C No.543.0-710.0BSMetric543-710BS1 battery CR2032 (3V)Electrostatic capacitance type absolute linear encoderCeramic disc contact Points and large jaw capacity±2010---0.01120-0~10≤1.5

528.00 €

1 5 Days Electrostatic capacitance type absolute linear encoderNoLCD, character height 11 mmWith indicator ID-C No.543.0-710.0BSMetric543-710BS1 battery CR2032 (3V)-Anvil D=3.5 mm, contact Point D=3 mm (flat)±20----0.0120-0~10≤1.5

528.00 €

1 60 Days Electrostatic capacitance type absolute linear encoderNoLCD, character height 11 mmWith indicator ID-C No.543.0-712.0BS (ASME/ANSI Type)Inch/Metric543-712-10BS1 battery CR2032 (3V)-Anvil D=3.5 mm, contact Point D=3 mm±20-0.0005-0~0.40.0120.5--≤1.5

913.00 €

1 5 Days Electrostatic capacitance type absolute linear encoderNoLCD, character height 11 mmWith Indicator ID-C No.543.0-701.0BSInch/Metric543-701-10BS1 battery CR2032 (3V)-D=6.3 mm carbide tipped±3-0.000020.00010~0.470.0005 mm210.003-≤3.5

913.00 €

1 5 Days -YesLCD, character height 11 mmWith Indicator ID-C No. 543.0-700.0BSMetric543-700BS1 battery CR2032 (3V)Electrostatic capacitance type absolute linear encoderD=6.3 mm carbide tipped±33---0.0005/ 0.001/ 0.121-0~12≤3.5

412.00 €

1 60 Days Electrostatic capacitance type absolute linear encoderNoLCD, character height 9 mmWith indicator ID-S No. 543-783BSInch/Metric543-783-10BS1 battery SR-44--±20-0.00050.00050~0.470.01300.01-≤1.5

458.00 €

1 5 Days Electrostatic capacitance type absolute linear encoderNoLCD, character height 9 mmWith indicator ID-S No. 543-783BSInch/Metric543-783-10BS1 battery SR-44--±20-0.00050.00050~0.470.01300.01-≤1.5

Loading...

  1. 1

Basic information

ABS / INC (INC ZERO) Yes Alarm Low voltage, setting errors, sensor error, display overflow a.s.o. Analog Bar Resolution Selection Yes
Analog Bar Resolution Switchable Yes Auto Power OFF Setting Yes Battery Life Continuous use: approx. 2700h
Calculation Function (with formula) Yes Calibration Warning Function Yes Counting Direction Switchable Yes
Customizing Keys Yes DATA/HOLD Yes Digimatic Data Output Yes
Digimatic S1 Bidirectional Interface Yes Digital/Analog Digital Function Lock Yes
GO/±NG Judgement Yes Inch/Metric Switchable Yes ON/OFF Yes
Protection IP42

Tech Support