HH-329 Durometer E Compact/Analogue

HH-329 Durometer E Compact/Analogue
These compact digital/dial durometers in the Shore E scale can test a range of different materials and offer you the following benefits:
You can use them for testing the hardness of the materials including soft rubber, elastomers, natural rubber, casting resin, neoprene, polyesters, soft PVC, leather, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

811-329-10

Part Number
811-329-10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

640.66 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Dial Connector Cable for HH-300 Series Dimensions (WxDxH)(mm) 188 x 68 x 35
Display Analog Dial DP-1VA (264-505) 959149 Indenter B(mm) ø 1.25
Indenter Protrusion(mm) 2.5 Indenter R(mm) R 0.1 IT-016U 264-016-10 Hardmatic Table 937387
Mass(kg) 0.32 Model HH-329 PIN Flat
Pressure Foot A(mm) ø 3 Pressure Foot F(mm) ø 18 Spring Force WE, WA, WD WD=444,5H D [mN]
USB-ITN 06AFM380F Theta(degree) 30

This page is HH-329 Durometer E Compact/Analogue, part number 811-329-10.
You can find the detail information about specifications and dimensions on part number 811-329-10.

Tech Support