Linear Scale Counter KA-212

Linear Scale Counter KA-212
This counter displays length indication transmitted from a linear scale.
The KA-Counter offers you the following benefits:
- Can be used as a “standard counter” or a “lathe counter” by modifying parameters.
- Downsizing, weight saving and multiple function have been realized.
- Sub display for easy operation.
- Text data can be output using the optional USB interface.
- The optional external interface RS-232C enables connection to a PC and a printer.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
174-183D
174-183E
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimensions (WxDxH)
(mm)

752.63 €

1 5 Days 260 x 167 x 80

855.26 €

1 5 Days 300 x 70 x 167

Loading...

  1. 1

Basic information

Product Type Main Body 1/2 Calculation Yes Addition of 2-scale Data Yes
Axes 2 Bolt-hole Circle Machining Yes Coordinate System Switching Yes
Diameter Display Yes Display 7-segment, 8-digit + sign +8-character alphabet LED display Error Message Yes
Linearity Error Compensation Yes Lower Digit Blanking Out Yes Macro Functions Rectangular drilling and round milling newly added
Main Features Feed speed display; taper machining function; tool data; multiPoint compensation; scale check function; calculation function Mass(kg) 1.25 Measurement Direction Setting Yes
Memory Backup Yes mm/inch Conversion Yes Operation Temperature(°C) 0 - 45
Output (Optional) RS-232C / USB Pitch Machinig Yes Remarks The KA-200 3 axis and 2 Axis models share the same external dimensions.
Resolution With AT100 Series: 0.05 - 0.0001 mm With AT715: 0.01 - 0.001 mm Resolution Setting Yes Scale Reference Points Yes
Smoothing Yes Zero Approach Function (Incremental Mode) Yes

Tech Support