Bore Gauge with Micrometer Head

Bore Gauge with Micrometer Head
This is a Micrometer Head that enables measurements without interchangeable anvils.
It offers you the following benefits:
- A long plunger stroke gives you amazing accuracy.
- Contact points are carbide (>18 mm range), giving you high durability and wear resistance.- Wide measuring range with sub-anvils.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
511-843
511-844
511-847
511-856
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Graduation
(inch)
Measuring Depth
(inch)
Micrometer Head Stroke
(inch)
No. Dial Indicator Range
(inch)
Sub anvils
(inch)

531.00 €

1 5 Days 0.000560.42922AB2.4~40.4, 0.8

574.00 €

1 5 Days 0.000560.52922AB4~6.40.4, 0.8, 0.8

1,043.00 €

1 5 Days 0.00051022922AB16~242, 4

815.00 €

1 5 Days 0.0001612923AB-1010-161, 2, 2

Loading...

  1. 1

Basic information

Accuracy(µm) 2 Digital/Analog Analog Inch-Metric Inch
Repeatability(µm) 0.5

Tech Support