Gauge Sets

Gauge Sets
A set of six Mitutoyo transfer gauges that enables the diameter of holes, bores or grooves to be measured with outside micrometers or calipers. In operation the spring loaded plunger of a gauge is allowed to expand within the feature to be measured and then locked in place using the knurled rotary control on the end of the handle. In practice some manipulation is necessary to ensure that the minimum size has been captured, after which the gauge is carefully withdrawn so that the dimension across the contact surfaces can be measured. Enables small hole, bore and groove measurement using existing workshop tools. Knurled finish provides secure handling and easy locking.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

155-905

Part Number
155-905
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

324.00 €

1 5 Days

Loading...

  1. 1

Basic information

Additional Spec 8~150 mm, 6 pcs. Digital/Analog Analog Gauges Included 155-127 155-128 155-129 155-130 155-131 155-132
Inch-Metric Metric Range(mm) 8~12.7
12.7~19
19~32
32~54
54~90
90~150

This page is Gauge Sets, part number 155-905.
You can find the detail information about specifications and dimensions on part number 155-905.

Tech Support