Telescopic Gauge

Telescopic Gauge
A Mitutoyo transfer gauge that enables the diameter of holes, bores or grooves to be measured with outside micrometers or calipers. In operation the spring loaded plunger is allowed to expand within the feature to be measured and then locked in place using the knurled rotary control on the end of the handle. In practice some manipulation is necessary to ensure that the minimum size has been captured, after which the gauge is carefully withdrawn so that the dimension across the contact surfaces can be measured.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
155-127
155-128
155-129
155-130
155-131
155-132
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Range
(mm)

58.00 €

1 5 Days 8~12.7

59.00 €

1 5 Days 12.7~19

59.00 €

1 5 Days 19~32

67.00 €

1 5 Days 32~54

67.00 €

1 5 Days 54~90

73.00 €

1 60 Days 90~150

Loading...

  1. 1

Basic information

Inch-Metric Metric

Tech Support