Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
02ACB440 |
21AZB231 |
100836 |
101039 |
101211 |
136872 |
137906 |
191559 |
192910 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material | Accuracy (inch) | Additional Spec | Base Flatness (µm) | Carbide Stylus Tip ø2 mm No. | Clamping Range | Contact Point | Cushioned End Point | Dial Reading | Digital / Analog | Error of Indication One Revolution (inch) | Extension Rods (inch) | Functions | Graduation (µm) | Graduation (inch) | Graduation (mm) | H MPE (Hysteresis) (mm) | Hysteresis (µm) | Inch-Metric | Mass (kg) | Max. Measuring Depth (inch) | Measuring Face | MPE Any 1/2 Revolution (µm) | MPE Any 10 Scale Divisions (µm) | MPE Measuring Range (µm) | One Revolution | Parallelism (inch) | Plunger Stroke (mm) | Probe Tip (mm) | R MPE (Repeatability) (µm) | Range (inch) | Range (mm) | Range Per Rev. (inch) | Stem (inch) | Stem (mm) | Stroke (inch) | Type | Diameter (mm) | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.16 € | 1 | 60 Days | - | - | Bracket | - | 136013 | - | Thread M 1.7 x 0.35 | - | 0-50-0 | Analog | - | - | Full set | - | - | 0.01 | 4 | - | Metric | - | - | - | 8 | 5 | 10 | - | - | - | - | 3 | - | 1 | - | - | 4/8 | - | - | - | - | |||
15.00 € | 1 | 60 Days | - | ±0.002 | Ball Point Contact Element, 4 inch Base | 5 | - | - | - | - | - | Analog | - | 1, 2, 4 | - | - | 0.001 | - | - | - | Inch | - | - | - | - | - | - | - | - | - | Ball, R = 1.5 (No. 21JZA242) | - | 0-8 | - | - | - | - | 1 | - | - | 320 | |||
9.00 € | 1 | 5 Days | - | - | - | - | - | Ø 4-10 | - | - | - | - | - | - | - | 0.2 | - | - | - | 0.8 | Metric | 7.5 | - | carbide-tipped | - | - | - | - | - | - | - | - | - | 0-5 | - | - | - | - | - | - | - | |||
5.00 € | 1 | 5 Days | Steel | - | - | - | - | - | - | - | - | - | - | - | A: 4-48UNF | - | - | - | - | - | Inch | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 0.2 | - | |||
7.00 € | 1 | 5 Days | - | ±0.001 | 0-0.4 inch, 0.001 inch, Tube Thickness | - | - | - | Thread # 4-48UNF | - | - | - | - | - | Tube thicknesses - Minimum inside diameter 3.5 mm | - | 0.001 | - | - | - | Inch | - | 0.8 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 200 | |||
13.00 € | 1 | 5 Days | - | ±0.0001 | One Revolution, Shockproof | - | - | - | Carbide tipped, thread: 4-48UNF | Yes | - | Analog | ±0.0001 | - | ANSI/AGD type | - | 0.0001 | - | - | - | Inch | - | - | - | - | - | - | Yes | - | 2.2 | - | - | 0.008 | - | 0.01 | 0.375 | 9.52 | - | ANSI/AGD Standard | - | 163 | |||
9.00 € | 1 | 60 Days | - | ±0.0002 | 0-0.05 inch, 0.0001 inch, Standard | - | - | - | Thread # 4-48UNF | - | - | - | - | - | Ceramic disc contact Points | - | 0.0001 | - | - | - | Inch | - | 1.2 | - | - | - | - | - | 0.0002 | - | - | - | - | - | - | - | - | - | - | - | 205 | |||
13.00 € | 1 | 5 Days | - | ±0.001 | 0-0.5 inch, 0.001 inch, Standard, Ceramic Contact Elements | - | - | - | Thread # 4-48UNF | - | - | - | - | - | Ceramic disc contact Points | - | 0.001 | - | - | - | Inch | - | 1.2 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 205 | |||
15.00 € | 1 | 5 Days | - | ±0.002 | 0-1 inch, 0.001 inch, Standard, Ceramic Contact Elements | - | - | - | Thread # 4-48UNF | - | - | - | - | - | Ceramic disc contact Points | - | 0.001 | - | - | - | Inch | - | 1.2 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 220 |
Loading...
Configure
Basic Attributes
Material
Accuracy(inch)
Additional Spec
Base Flatness(µm)
Carbide Stylus Tip ø2 mm No.
Clamping Range
Contact Point
Cushioned End Point
Dial Reading
Digital / Analog
Error of Indication One Revolution(inch)
Extension Rods(inch)
Functions
Graduation(µm)
Graduation(inch)
Graduation(mm)
H MPE (Hysteresis)(mm)
Hysteresis(µm)
Inch-Metric
Mass(kg)
Max. Measuring Depth(inch)
Measuring Face
MPE Any 1/2 Revolution(µm)
MPE Any 10 Scale Divisions(µm)
MPE Measuring Range(µm)
One Revolution
Parallelism(inch)
Plunger Stroke(mm)
Probe Tip(mm)
R MPE (Repeatability)(µm)
Range(inch)
Range(mm)
Range Per Rev.(inch)
Stem(inch)
Stem(mm)
Stroke(inch)
Type
Diameter(mm)
Type
Filter by standard shipping days
Optional Attributes