Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
02ACB610 |
101169 |
193172 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Accuracy (inch) | Accuracy (mm) | Additional Spec | Bearing Type | Cable Length (m) | Coaxial Revolution Counter | Contact Point | Continuous Dial | Digital / Analog | Environmental Conditions | Error of Indication One Revolution (inch) | Functions | Graduation (inch) | Graduation (mm) | Inch-Metric | Indicator No. | Max. Measuring Depth (mm) | Max. Response Speed (mm/s) | Measuring Force | Minimum Edge Distance | Output Signal | Range (inch) | Range (mm) | Range Per Rev. (inch) | Resolution | Scale Reference Point | Signal Pitch (µm) | Stem (inch) | Stem (mm) | Type | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40.79 € | 1 | 60 Days | ±0.002 | - | Shockproof Coax, Reverse, Counter | - | - | Yes | Carbide tipped, thread: 4-48UNF | Yes | Analog | - | ±0.002 | ANSI/AGD type | 0.001 | - | Inch | - | - | - | - | - | - | 4 | - | 0.1 | - | - | - | 0.375 | 9.52 | ANSI/AGD Standard | 351 | |||
21.00 € | 1 | 5 Days | - | - | - | Linear ball bearing | 2 | - | Ø3 mm carbide ball, thread: M 2.5 x 0.45 | - | - | 0°C to 50°C (20% to 80% rel. humidity, no condensation) °C | - | - | - | 0.0005 | - | - | - | 1500 | 5.7 N with spindle down,5.3 N with spindle horizontal,4.9 N with spindle upwards | 500 ns (1 μm type), 250 ns (0.5/0.1 μm type) | 90° phase difference,differential square wave(RS-422 equivalent) | - | 0-50 | - | 0.0005 µm mm | 3 mm from the lowest rest Point(10 mm type),5mm from the lowest rest Point(25/50 mm type) | 2 | - | - | - | 400 | |||
60.00 € | 1 | 5 Days | - | ±0.015 | Tube Thickness | - | - | - | Thread M 2.5 x 0.45 mm | - | - | - | - | Tube thicknesses - Minimum inside diameter 3.5 mm | - | 0.01 | Metric | 2,046AB | 20 | - | - | - | - | - | 0-10 | - | - | - | - | - | - | Tube thicknesses - Minimum inside diameter 3.5 mm | 200 |
Loading...
Configure
Basic Attributes
Accuracy(inch)
Accuracy(mm)
Additional Spec
Bearing Type
Cable Length(m)
Coaxial Revolution Counter
Contact Point
Continuous Dial
Digital / Analog
Environmental Conditions
Error of Indication One Revolution(inch)
Functions
Graduation(inch)
Graduation(mm)
Inch-Metric
Indicator No.
Max. Measuring Depth(mm)
Max. Response Speed(mm/s)
Measuring Force
Minimum Edge Distance
Output Signal
Range(inch)
Range(mm)
Range Per Rev.(inch)
Resolution
Scale Reference Point
Signal Pitch(µm)
Stem(inch)
Stem(mm)
Type
Type
Filter by standard shipping days
Optional Attributes