Manufacturer part number: 1900AB-10
Brand: MITUTOYO
Price: 186.00 €
Delivery time: 60 Days
Measured force: 0.4-1.5 N
Accuracy: ±0.0005 inch
Additional Spec: -
Continuous Dial: Yes
Error of Indication One Revolution: ±0.0005 inch
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1900AB-10
Part Number
|
---|
1900AB-10 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Measured force (N) | Accuracy (inch) | Additional Spec | Continuous Dial | Error of Indication One Revolution (inch) | Graduation (inch) | Range (inch) | Range Per Rev. (inch) | Type | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
186.00 € | 1 | 60 Days | 0.4-1.5 | ±0.0005 | - | Yes | ±0.0005 | 0.0005 | 0.1 | 0.1 | ANSI/AGD Standard | 90 |
Loading...
Display Method | Dial | Shockproof | Yes | Contact Point | Carbide tipped, thread: 4-48UNF |
---|---|---|---|---|---|
Digital / Analog | Analog | Functions | ANSI/AGD type | Inch-Metric | Inch |
Stem(inch) | 0.375 | Stem(mm) | 9.52 |
This page is Dial Gauge, Flat Back, ISO Type, One Revolution, Jeweled Bearing, part number 1900AB-10.
You can find the detail information about specifications and dimensions on part number 1900AB-10.
Configure
Basic Attributes
Additional Spec
Type
Measured force(N)
Accuracy(inch)
Continuous Dial
Error of Indication One Revolution(inch)
Graduation(inch)
Range(inch)
Range Per Rev.(inch)
Type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1900AB-72 |
2900AB-10 |
2900AB-72 |
2901AB-10 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Measured force (N) | Accuracy (inch) | Additional Spec | Continuous Dial | Error of Indication One Revolution (inch) | Graduation (inch) | Range (inch) | Range Per Rev. (inch) | Type | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
196.00 € | 1 | 5 Days | 0.4-1.5 | ±0.0005 | Back Plunger Design, One Revolution, Shockproof | - | ±0.0005 | 0.001 | 0.04 | 0.04 | - | 80 | |||
158.00 € | 1 | 60 Days | 0.4-1.4 | ±0.001 | - | Yes | ±0.001 | 0.001 | 0.5 | 0.1 | ANSI/AGD Standard | 139 | |||
160.00 € | 1 | 5 Days | 0.4-2 | ±0.002 | - | Yes | ±0.002 | 0.001 | 1 | 0.1 | ANSI/AGD Standard | 139 | |||
143.00 € | 1 | 5 Days | 0.4-1.5 | ±0.002 | Jeweled Bearing | Yes | ±0.002 | 0.001 | 1 | 0.1 | ANSI/AGD Standard | 139 |