Dial Gauge, Lug Back (1044A-01)

Dial Gauge, Lug Back 1044A-01

Product Details:

Manufacturer part number: 1044A-01

Brand: MITUTOYO

Price: 114.00

Delivery time: 60 Days


Technical Data:

Accuracy: - inch

Additional Spec: Back Plunger Design

Balanced Dial: Yes

Contact Point: Carbide tipped, thread: M 2.5 x 0.45 mm

Continuous Dial: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1044A-01

Part Number
1044A-01
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy
(inch)
Additional Spec Balanced Dial Contact Point Continuous Dial Dial Reading Error of Indication One Revolution
(inch)
Functions Graduation
(inch)
Graduation
(mm)
H MPE (Hysteresis)
(µm)
Inch-Metric MPE Any 1/10 Revolution
(µm)
MPE Any 1/2 Revolution
(µm)
MPE Any 1 Revolution
(µm)
MPE Measuring Range
(µm)
R MPE (Repeatability)
(µm)
Range
(inch)
Range
(mm)
Range Per Rev.
(inch)
Range Per Rev.
(mm)
Stem
(inch)
Stem
(mm)
Mass
(g)

114.00 €

1 60 Days -Back Plunger DesignYesCarbide tipped, thread: M 2.5 x 0.45 mm-±0-100-ISO type-0.014Metric71112183-5-1-880

Loading...

  1. 1

Basic information

Display Method Dial Measured force(N) 0.4-1.4 Digital / Analog Analog

This page is Dial Gauge, Lug Back, part number 1044A-01.
You can find the detail information about specifications and dimensions on part number 1044A-01.

Variation of this product

Part Number
1045A-01
1230A-01
1231A-01
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Accuracy
(inch)
Additional Spec Balanced Dial Contact Point Continuous Dial Dial Reading Error of Indication One Revolution
(inch)
Functions Graduation
(inch)
Graduation
(mm)
H MPE (Hysteresis)
(µm)
Inch-Metric MPE Any 1/10 Revolution
(µm)
MPE Any 1/2 Revolution
(µm)
MPE Any 1 Revolution
(µm)
MPE Measuring Range
(µm)
R MPE (Repeatability)
(µm)
Range
(inch)
Range
(mm)
Range Per Rev.
(inch)
Range Per Rev.
(mm)
Stem
(inch)
Stem
(mm)
Mass
(g)

116.00 €

1 5 Days --YesCarbide tipped, thread: M 2.5 x 0.45 mm-0-50-0-ISO type-0.013Metric5910133-10-1-8144

123.00 €

1 5 Days ---Carbide tipped, thread: M 2.5 x 0.45 mmYes±0-100-ISO type-0.013Metric5910133-10-1-8144

124.00 €

1 60 Days ±0.0002Back Plunger Design, One Revolution, Shockproof-Carbide tipped, thread: 4-48UNF--±0.0002ANSI/AGD type0.0001--Inch-----0.008-0.008-0.3759.52205

Tech Support