Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
521-103 |
521-105 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Accuracy (inch) | Carbide Stylus Tip ø2 mm No. | Compact Type | Dial Reading | Error of Indication One Revolution (inch) | Functions | Graduation (inch) | H MPE (Hysteresis) (inch) | H MPE (Hysteresis) (µm) | R MPE (Repeatability) (inch) | Range (inch) | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7,775.00 € | 1 | 60 Days | - | 129949 | - | 0-5-0 | ±0.0002 | Basic set with 9.52 mm stem | 0.0001 | 0.0001 | 1 | ±0.00004 | 0.01 | 50 | |||
9,456.58 € | 1 | 60 Days | ±0.0005 | - | Yes | - | ±0.0005 | Basic set | 0.0005 | 0.0002 | - | ±0.0002 | 0.03 | 55 |
Loading...
Display Method | Dial | Contact Point | Thread M 1.7 x 0.35 | Digital / Analog | Analog |
---|---|---|---|---|---|
Inch-Metric | Inch | Stem(mm) | 9.52 |
Configure
Basic Attributes
Accuracy(inch)
Carbide Stylus Tip ø2 mm No.
Compact Type
Dial Reading
Error of Indication One Revolution(inch)
Functions
Graduation(inch)
H MPE (Hysteresis)(inch)
H MPE (Hysteresis)(µm)
R MPE (Repeatability)(inch)
Range(inch)
Type
Filter by standard shipping days
Optional Attributes