Dial Test Indicator, Horizontal Type

Dial Test Indicator, Horizontal Type
A Mitutoyo versatile anti-magnetic type lever indicator (or dial test indicator, DTI) suited to alignment operations on machine tools and similar applications. This indicator automatically adapts to the required measuring direction on contact, and the jewelled movement provides lowest friction and stiction for smooth and precise operation. Supplied with a basic set of mounting accessories.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
513-402-10E
513-403-10E
513-404-10A
513-404-10E
513-404-10T
513-406-10E
513-406-10T
513-407-10E
513-409-10E
513-409-10T
513-412-10E
513-414-10A
513-414-10E
513-414-10T
513-415-10A
513-415-10E
513-415-10T
513-424-10A
513-424-10E
513-424-10T
513-426-10A
513-426-10E
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Measured force
(N)
Material Accuracy
(µm)
Accuracy
(inch)
Additional Spec Balanced Dial Base Flatness
(µm)
Base Size
(mm)
Carbide Stylus Tip ø2 mm No. Column Ø Contact Point Continuous Dial Dial Reading Digital / Analog Double Scale Spacing Effective Table Dimensions
(mm)
Error of Indication One Revolution
(inch)
Extension Rods
(mm)
Functions Graduation
(inch)
Graduation
(mm)
Graduation
(mN)
Graduation
(N)
H MPE (Hysteresis)
(inch)
H MPE (Hysteresis)
(mm)
H MPE (Hysteresis)
(µm)
Inch-Metric Mass
(kg)
Max. Measurement Height
(mm)
MPE Any 1/2 Revolution
(µm)
MPE Any 10 Scale Divisions
(µm)
MPE Any 1 Revolution
(µm)
MPE Measuring Range
(µm)
Probe Tip
(mm)
R MPE (Repeatability)
(inch)
R MPE (Repeatability)
(µm)
Range
(inch)
Range
(mm)
Range
(N)
Range Per Rev.
(inch)
Ruby Stylus Tip Ø2 mm No. Stem
(inch)
Stem
(mm)
Stem Hole Diameter
(mm)
Type Diameter
(mm)
Length
(mm)
Mass
(g)

132.00 €

1 5 Days ----------Thread M 1.7 x 0.35-0-25-0Analog----Basic set - ruby contact Point-0.01----3Metric---5-5--3-0.5--21CZA210-8-Basic set - Ruby contact Point--45

164.00 €

1 5 Days ----------------------0.02---------------0.06-0.5---------

137.00 €

1 5 Days --±15-Ball Point Contact Element-5100-----Analog---10. 20. 30. 30. 100--0.01-----Metric------Ball, R = 1.5 (No. 21JAA224)---0-200---------380

105.00 €

1 5 Days 0.01-0.3---------Thread M 1.7 x 0.35-0-40-0Analog----Basic set - ruby contact Point-0.01----3Metric--65-8--3-0.8--21CZA201-8-Basic set - Ruby contact Point--45

143.00 €

1 5 Days 0.01-0.3---Bracket---103006-Thread M 1.7 x 0.35-0-40-0Analog----Full set-0.01----3Metric--65-8--3-0.8----4/8-Full set--45

146.00 €

1 60 Days ---±0.0005------Thread M 1.7 x 0.35--Analog--±0.0005-Basic set0.00050.01--0.0002--Inch/Metric-------±0.0002-0.030.7----9.52----58

172.00 €

1 5 Days ----Bracket---103006-Thread M 1.7 x 0.35-0-40-0Analog----Full set-0.01----4Metric--851016--3-1.6----4/8-Full set--48

158.00 €

1 60 Days -Carbide------------------------Inch------------------13-

185.00 €

1 5 Days ---±0.0005Bracket-----Thread M 1.7 x 0.35--Analog--±0.0005-Full set-0.01--0.0002--Inch-------±0.0002-0.03-----4/9.52----68

210.00 €

1 5 Days --------137557-Thread M 1.7 x 0.35-0-25-0Analog----Basic set-0.01----3Metric---5-5--3-0.5----8-Basic set--41

150.00 €

1 60 Days ---±0.0005------Thread M 1.7 x 0.35-0-15-0Analog--±0.0005-Basic set0.00050.002--0.0002--Inch-------±0.0002-0.03-----9.52----50

207.00 €

1 60 Days ----------Thread M 1.7 x 0.35--Analog----Plus set-0.01----4Metric---5-10--3-0.5----4/8----45

171.00 €

1 5 Days 0.01-0.2--±0.001------Carbide tipped, thread: 4-48UNF--Analog--±0.001-ANSI/AGD type0.001------Inch---------0.1--0.1-0.3759.52-ANSI/AGD Standard--56

195.00 €

1 5 Days 0.01-0.2-------103010-Thread M 1.7 x 0.35-0-100-0Analog----Basic set with 6 mm stem-0.002---2-Metric--32-3--1-0.2----6-----

208.00 €

1 60 Days ----------Thread M 1.7 x 0.35--Analog----Plus set-0.01----3Metric--65-8--3-0.8----4/8----45

172.00 €

1 5 Days 0.01-0.2---------Thread M 1.7 x 0.35--Analog----Plus set-0.01----3Metric--65-8--3-0.8----4/8----53

195.00 €

1 5 Days 0.01-0.2---Flat Anvil----22-----ø 50-----------2.3100--------------8-50--

172.00 €

1 5 Days ---±0.001-Yes----Carbide tipped, thread: 4-48UNFYes-AnalogYes-±0.001-ANSI/AGD type0.001------Inch---------0.125--0.05-0.3759.52-ANSI/AGD Standard--909

167.00 €

1 5 Days 0.01-0.3--------------------2----------------0.006-0.05---------

191.00 €

1 5 Days 0.01-0.3---Bracket---129949-Thread M 1.7 x 0.35-0-5-0Analog--±0.0002-Full set0.0001------Inch-------±0.00004-0.01-----4/9.52----50

209.00 €

1 60 Days ----------------------0.02---------------0.06-0.5---------

175.00 €

1 5 Days 0.01-0.4-3-------Thread M 1.7 x 0.35--Analog----Basic set-0.002----2Metric/Inch--32-3--1-0.2----8----58

Loading...

  1. 1

Basic information

Display Method Dial

Tech Support