Precision Lead Screw (04AZA160)

Precision Lead Screw 04AZA160

Product Details:

Manufacturer part number: 04AZA160

Brand: MITUTOYO

Price: 42.11

Delivery time: 60 Days


Technical Data:

Mass: 10 g

Measuring Face: Hardened

Measuring Spindle: ø3.5 mm

Range: 6.5 mm

Screw Nominal Diameter: M4.5 x 0.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04AZA160

Part Number
04AZA160
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Measuring Face Measuring Spindle
(mm)
Range
(mm)
Screw Nominal Diameter Sleeve Diameter
(mm)
Tail Diameter
(mm)
Stem Diameter
(mm)

42.11 €

1 60 Days 10Hardenedø3.56.5M4.5 x 0.5ø7ø3ø6

Loading...

  1. 1

Basic information

Type Accessory Spindle Pitch(mm) 0.5

This page is Precision Lead Screw, part number 04AZA160.
You can find the detail information about specifications and dimensions on part number 04AZA160.

Variation of this product

Part Number
04AZA161
04AZA162
04AZA163
04AZA164
04AZA165
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mass
(g)
Measuring Face Measuring Spindle
(mm)
Range
(mm)
Screw Nominal Diameter Sleeve Diameter
(mm)
Tail Diameter
(mm)
Stem Diameter
(mm)

50.00 €

1 60 Days 11Hardenedø3.56.5M4.5 x 0.5ø7ø3ø6

55.26 €

1 60 Days 27Hardenedø513M7.35 x 0.5ø10.5ø5ø9.5

61.84 €

1 60 Days 30Hardenedø513M7.35 x 0.5ø10.5ø5ø9.5

84.21 €

1 60 Days 61Carbideø6.3525M7.35 x 0.5ø12ø6ø10

98.68 €

1 60 Days 64Carbideø6.3525M7.35 x 0.5ø12ø6ø10

Tech Support