Manufacturer part number: 103-129
Brand: MITUTOYO
Price: 80.00 €
Delivery time: 5 Days
Mass: 175 g
Additional Spec: -
Flatness: 0.6 µm
Flatness: - inch
Graduation: - inch
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
103-129
Part Number
|
---|
103-129 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mass (g) | Additional Spec | Flatness (µm) | Flatness (inch) | Graduation (inch) | Graduation (mm) | Inch-Metric | Max. Permissible Error J MPE (µm) | Max. Permissible Error J MPE (inch) | Measuring Force | Parallelism (inch) | Range (inch) | Range (mm) | Remarks | Scale | Parallelism (μm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
80.00 € | 1 | 5 Days | 175 | - | 0.6 | - | - | 0.001 | Metric | ±2 | - | 5-10 N (from 100 mm upward : 5-15 N) | - | - | 0-25 | - | Thimble and sleeve satin chrome finish, ø18 mm | 2 |
Loading...
Type | Special Micrometer | Display Method | Analog | Digital/Analog | Analog |
---|---|---|---|---|---|
Measuring Spindle | With spindle lock, ø6.35 mm (≤300 mm) ø8 mm (>300 mm) , spindle pitch 0.5 mm |
This page is Outside Micrometer Economy Design, Series 103, part number 103-129.
You can find the detail information about specifications and dimensions on part number 103-129.
Configure
Basic Attributes
Additional Spec
Flatness(inch)
Graduation(inch)
Max. Permissible Error J MPE(inch)
Parallelism(inch)
Range(inch)
Remarks
Type
Mass(g)
Flatness(µm)
Graduation(mm)
Inch-Metric
Max. Permissible Error J MPE(µm)
Measuring Force
Range(mm)
Scale
Filter by standard shipping days
Optional Attributes
Part Number |
---|
103-130 |
103-131 |
103-132 |
103-135 |
103-136 |
103-137 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mass (g) | Additional Spec | Flatness (µm) | Flatness (inch) | Graduation (inch) | Graduation (mm) | Inch-Metric | Max. Permissible Error J MPE (µm) | Max. Permissible Error J MPE (inch) | Measuring Force | Parallelism (inch) | Range (inch) | Range (mm) | Remarks | Scale | Parallelism (μm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
91.00 € | 1 | 5 Days | 215 | - | 0.6 | - | - | 0.001 | Metric | ±2 | - | 5-10 N (from 100 mm upward : 5-15 N) | - | - | 25-50 | - | Thimble and sleeve satin chrome finish, ø18 mm | 2 | |||
80.00 € | 1 | 5 Days | 175 | - | - | 0.000024 | 0.0001 | - | Inch | - | ±0.0001 | 5-10 N (from 4 inch upward : 5-15 N) | 0.00008 | 0 - 1 | - | - | Thimble and sleeve satin chrome finish, ø18 mm | - | |||
91.00 € | 1 | 5 Days | 215 | - | - | 0.000024 | 0.0001 | - | Inch | - | ±0.0001 | 5-10 N (from 4 inch upward : 5-15 N) | 0.00008 | 1-2 | - | - | Thimble and sleeve satin chrome finish, ø18 mm | - | |||
84.00 € | 1 | 5 Days | 175 | Friction Thimble | - | 0.000024 | 0.0001 | - | Inch | - | ±0.0001 | 5-10 N (from 4 inch upward : 5-15 N) | 0.00008 | 0 - 1 | - | With friction thimble | Thimble and sleeve satin chrome finish, ø18 mm | - | |||
120.00 € | 1 | 5 Days | 215 | Friction Thimble | - | 0.000024 | 0.0001 | - | Inch | - | ±0.0001 | 5-10 N (from 4 inch upward : 5-15 N) | 0.00008 | 1-2 | - | With friction thimble | Thimble and sleeve satin chrome finish, ø18 mm | - | |||
59.00 € | 1 | 5 Days | 175 | - | 0.6 | - | - | 0.01 | Metric | ±2 | - | 5-10 N (from 100 mm upward : 5-15 N) | - | - | 0-25 | - | Thimble and sleeve satin chrome finish, ø18 mm | 2 |