Optical Flats

Optical Flats
A circular Mitutoyo optical flat with one surface accurately polished for inspecting the flatness of gauge block or platen reference surfaces, micrometer contact faces or any other very flat surface of high reflectivity.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
158-117
158-118
158-119
158-120
158-121
158-122
158-123
158-124
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Diameter (D)
(inch)
Diameter (D)
(mm)
Flatness
(µm)
Flatness
(inch)
Inch-Metric Length (L)
(inch)
Length (L)
(mm)

335.00 €

1 5 Days --450.2-Metric-12

539.47 €

1 60 Days --450.1-Metric-12

614.47 €

1 60 Days --600.2-Metric-15

788.16 €

1 60 Days --600.1-Metric-15

440.79 €

1 60 Days 0.000008 inch1.8--0.000008Inch0.5-

539.47 €

1 60 Days 0.000004 inch1.8--0.000004Inch0.5-

614.47 €

1 60 Days 0.000008 inch2.4--0.000008Inch0.6-

788.16 €

1 60 Days 0.000004 inch2.4--0.000004Inch0.6-

Loading...

  1. 1

Basic information

Type Accessory

Tech Support