Manufacturer part number: 148-204
Brand: MITUTOYO
Price: 83.00 €
Delivery time: 5 Days
Mass: 10 g
Additional Spec: Clamp Nut
Fixture Thickness for Clamp Nut: 4 mm
Graduation: 0.001 inch
Graduation: - mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
148-204
Part Number
|
---|
148-204 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mass (g) | Additional Spec | Fixture Thickness for Clamp Nut (mm) | Graduation (inch) | Graduation (mm) | Inch-Metric | Max. Permissible Error J MPE (µm) | Max. Permissible Error J MPE (inch) | Measuring Face | Range (inch) | Range (mm) | Special Features | Spindle End | Spindle Pitch (mm) | Stem Diameter (inch) | Stem Diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
83.00 € | 1 | 5 Days | 10 | Clamp Nut | 4 | 0.001 | - | Inch | - | ±0.00025 | - | 0 - 0.25 | - | - | Flat | 0.5 | 0.25 | - |
Loading...
Type | Micrometer Head | Display Method | Analog | Digital/Analog | Analog |
---|---|---|---|---|---|
Stem | w/ clamp nut |
This page is Micrometer Head, Ultra Small Type, with Clamp Nut, part number 148-204.
You can find the detail information about specifications and dimensions on part number 148-204.
Configure
Basic Attributes
Graduation(mm)
Max. Permissible Error J MPE(µm)
Measuring Face
Range(mm)
Special Features
Type
Mass(g)
Additional Spec
Fixture Thickness for Clamp Nut(mm)
Graduation(inch)
Inch-Metric
Max. Permissible Error J MPE(inch)
Range(inch)
Spindle End
Spindle Pitch(mm)
Stem Diameter(inch)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
148-203-10 |
148-207-10 |
148-208-10 |
148-211 |
148-212-10 |
148-216 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mass (g) | Additional Spec | Fixture Thickness for Clamp Nut (mm) | Graduation (inch) | Graduation (mm) | Inch-Metric | Max. Permissible Error J MPE (µm) | Max. Permissible Error J MPE (inch) | Measuring Face | Range (inch) | Range (mm) | Special Features | Spindle End | Spindle Pitch (mm) | Stem Diameter (inch) | Stem Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
63.00 € | 1 | 5 Days | 10 | Flat, with Clamp Nut | 4 | - | 0.01 | Metric | ±5 | - | Hardened steel (> 60 HRC) | - | 0-6.5 | - | Flat | 0.5 | - | 6 | |||
67.00 € | 1 | 5 Days | 10 | Spherical with Clamp Nut | 4 | - | 0.01 | Metric | ±5 | - | Hardened steel (> 60 HRC) | - | 0-6.5 | - | Spherical (SR3) | 0.5 | - | 6 | |||
67.00 € | 1 | 5 Days | 10 | Sperical, with Clamp Nut | 4 | 0.001 | - | Inch | - | ±0.00025 | Hardened steel (> 60 HRC) | 0 - 0.25 | - | - | Spherical (SR3) | 0.5 | 0.25 | - | |||
85.00 € | 1 | 5 Days | 10 | Clamp Nut, Reverse Reading | 4 | - | 0.01 | Metric | ±5 | - | - | - | 0-6.5 | Reverse reading | Flat | 0.5 | - | 6 | |||
63.00 € | 1 | 60 Days | 10 | Flat, with Clamp Nut, Reverse Reading | 4 | 0.001 | - | Inch | - | ±0.00025 | Hardened steel (> 60 HRC) | 0 - 0.25 | - | Reverse reading | Flat | - | 0.25 | - | |||
124.00 € | 1 | 5 Days | 4 | Clamp Nut, Spherical Spindle | 3 | - | 0.02 | Metric | ±5 | - | - | - | 0-5 | - | Spherical (SR1.5) | 0.5 | - | 3.5 |