Manufacturer part number: 148-220-10
Brand: MITUTOYO
Price: 72.00 €
Delivery time: 5 Days
Mass: 16 g
Graduation: - inch
Graduation: 0.01 mm
Inch-Metric: Metric
Max. Permissible Error J MPE: ±5 µm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
148-220-10
Part Number
|
---|
148-220-10 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mass (g) | Graduation (inch) | Graduation (mm) | Inch-Metric | Max. Permissible Error J MPE (µm) | Max. Permissible Error J MPE (inch) | Range (inch) | Range (mm) | Stem Diameter (inch) | Stem Diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
72.00 € | 1 | 5 Days | 16 | - | 0.01 | Metric | ±5 | - | - | 0-6.5 | - | 6 |
Loading...
Type | Micrometer Head | Display Method | Analog | Additional Spec | Flat |
---|---|---|---|---|---|
Digital/Analog | Analog | Spindle End | Flat | Spindle Pitch(mm) | 0.5 |
Stem | Plain |
This page is Micrometer Head, Locking Screw Type, Flat, part number 148-220-10.
You can find the detail information about specifications and dimensions on part number 148-220-10.
Configure
Basic Attributes
Graduation(inch)
Max. Permissible Error J MPE(inch)
Range(inch)
Stem Diameter(inch)
Type
Mass(g)
Graduation(mm)
Inch-Metric
Max. Permissible Error J MPE(µm)
Range(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
148-230-10 |
148-316-10 |
148-326-10 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mass (g) | Graduation (inch) | Graduation (mm) | Inch-Metric | Max. Permissible Error J MPE (µm) | Max. Permissible Error J MPE (inch) | Range (inch) | Range (mm) | Stem Diameter (inch) | Stem Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
72.00 € | 1 | 60 Days | 16 | 0.001 | - | Inch | - | ±0.00025 | 0 - 0.25 | - | 0.25 | - | |||
81.00 € | 1 | 5 Days | 40 | - | 0.01 | Metric | ±2 | - | - | 0-6.5 | - | 9.5 | |||
81.00 € | 1 | 60 Days | 40 | 0.001 | - | Inch | - | ±0.0001 | 0 - 0.25 | - | 0.375 | - |