Micrometer Head, Large Thimble Type (152-332)

Micrometer Head, Large Thimble Type 152-332

Product Details:

Manufacturer part number: 152-332

Brand: MITUTOYO

Price: 293.00

Delivery time: 5 Days


Technical Data:

Mass: 310 g

Additional Spec: -

Max. Permissible Error J MPE: ±2 µm

Range: 0-25 mm

Special Features: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

152-332

Part Number
152-332
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Additional Spec Max. Permissible Error J MPE
(µm)
Range
(mm)
Special Features

293.00 €

1 5 Days 310-±20-25-

Loading...

  1. 1

Basic information

Type Micrometer Head Display Method Analog Digital/Analog Analog
Graduation(mm) 0.002 Inch-Metric Metric Spindle End Flat
Spindle Pitch(mm) 0.5 Stem Plain Stem Diameter(mm) 12

This page is Micrometer Head, Large Thimble Type, part number 152-332.
You can find the detail information about specifications and dimensions on part number 152-332.

Variation of this product

Part Number
152-380
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mass
(g)
Additional Spec Max. Permissible Error J MPE
(µm)
Range
(mm)
Special Features

588.00 €

1 5 Days 460Bidirectional±40-50Bidirectional graduation

Tech Support