Manufacturer part number: 117-101
Brand: MITUTOYO
Price: 333.00 €
Delivery time: 5 Days
Flatness: 0.6 (spindle), 2 (anvil) μm
Mass: 255 g
Set Content: Anvils 201217, 201216
Flatness: - inch
Graduation: - inch
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
117-101
Part Number
|
---|
117-101 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Flatness (μm) | Mass (g) | Set Content | Flatness (inch) | Graduation (inch) | Graduation (mm) | Inch-Metric | Parallelism (inch) | Range (inch) | Range (mm) | Spindle Feed Error (inch) | Parallelism (μm) | Spindle Feed Error (μm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
333.00 € | 1 | 5 Days | 0.6 (spindle), 2 (anvil) | 255 | Anvils 201217, 201216 | - | - | 0.01 | Metric | - | - | 0-25 | - | 3 | 3 |
Loading...
Type | Special Micrometer | Display Method | Analog | Digital/Analog | Analog |
---|---|---|---|---|---|
Measuring Spindle | With spindle lock, ø6.35 mm, spindle pitch 0.5 mm | Scale | Thimble and sleeve satin chrome finish, ø18 mm | Measured force(N) | 5-10 |
This page is Interchangeable Anvil Micrometer, part number 117-101.
You can find the detail information about specifications and dimensions on part number 117-101.
Configure
Basic Attributes
Flatness(inch)
Graduation(inch)
Parallelism(inch)
Range(inch)
Spindle Feed Error(inch)
Type
Flatness(μm)
Mass(g)
Set Content
Graduation(mm)
Inch-Metric
Range(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
117-102 |
117-107 |
117-108 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Flatness (μm) | Mass (g) | Set Content | Flatness (inch) | Graduation (inch) | Graduation (mm) | Inch-Metric | Parallelism (inch) | Range (inch) | Range (mm) | Spindle Feed Error (inch) | Parallelism (μm) | Spindle Feed Error (μm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
421.00 € | 1 | 5 Days | 0.6 (spindle), 2 (anvil) | 320 | Anvils 201379, 201216 | - | - | 0.01 | Metric | - | - | 25-50 | - | 3 | 3 | |||
333.00 € | 1 | 5 Days | - | 255 | Anvils 201217, 201216 | 0.000024 (spindle), 0.00008 (anvil) | 0.0001 | - | Inch | 0.00012 | 0 - 1 | - | 0.00015 | - | - | |||
421.00 € | 1 | 5 Days | - | 320 | Anvils 201379, 201216 | 0.000024 (spindle), 0.00008 (anvil) | 0.0001 | - | Inch | 0.00012 | 1-2 | - | 0.00015 | - | - |