Disc Micrometer

Disc Micrometer
This Disc Micrometer enables you to measure hard-to-reach features, offering you the following benefits:
- Measuring the root tangent length of spur and helical gears.
- You can measure recessed features that are difficult to reach with a standard micrometer.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
123-101
123-102
123-103
123-104
123-105
123-106
123-107
123-108
123-109
123-110
123-111
123-112
123-113
123-114
123-115
123-116
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Additional Spec Flatness
(µm)
Max. Permissible Error J MPE
(µm)
Measurable Module
(mm)
Range
(mm)
Remarks Parallelism
(μm)

269.00 €

1 5 Days 200Disk=20 mm1±40.5-60-25-4

301.00 €

1 5 Days 250Disk=20 mm1±40.5-625-50-4

331.00 €

1 5 Days 300Disk=20 mm1±60.5-650-75-6

384.00 €

1 5 Days 375Disk=20 mm1±60.5-675-100-6

405.00 €

1 5 Days 520Disk=30 mm1.6±70.7-11100-125-7

428.00 €

1 5 Days 570Disk=30 mm1.6±70.7-11125-150-7

457.00 €

1 5 Days 730Disk=30 mm1.6±80.7-11150-175-8

496.00 €

1 5 Days 890Disk=30 mm1.6±80.7-11175-200-8

507.00 €

1 5 Days 1000Disk=30 mm1.6±80.7-11200-225-8

524.00 €

1 60 Days 1,200Disk=30 mm1.6±90.7-11225-250-9

550.00 €

1 5 Days 1,410Disk=30 mm1.6±90.7-11250-275-9

574.00 €

1 5 Days 1,680Disk=30 mm1.6±90.7-11275-300-9

376.00 €

1 5 Days 200Disk=20 mm1±40.5-60-25Disks have carbide tips4

421.00 €

1 5 Days 250Disk=20 mm1±40.5-625-50Disks have carbide tips4

462.00 €

1 5 Days 300Disk=20 mm1±60.5-650-75Disks have carbide tips6

538.00 €

1 5 Days 375Disk=20 mm1±60.5-675-100Disks have carbide tips6

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Analog Digital/Analog Analog
Graduation(mm) 0.01 Inch-Metric Metric Measuring Spindle With spindle lock, ø6.35 mm, spindle pitch 0.5 mm
Scale Thimble and sleeve satin chrome finish, ø18 mm Measured force(N) 5-10

Tech Support