Assembly tool, Shaft Clamps (23341.1012)

Assembly tool, Shaft Clamps 23341.1012

Product Details:

Manufacturer part number: 23341.1012

Brand: HALDER

Price: 17.64

Delivery time: 4 Days


Technical Data:

d1: 12 mm

d2: M6 mm

d3: M4 mm

WS: 5 mm

d: M4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23341.1012

Part Number
23341.1012
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSd1
(mm)
d2
(mm)
d3
(mm)
WS
(mm)
d Weight
(g)

17.64 €

1 4 Days 1012M6M45M417

Loading...

  1. 1

This page is Assembly tool, Shaft Clamps, part number 23341.1012.
You can find the detail information about specifications and dimensions on part number 23341.1012.

Variation of this product

Part Number
23341.1008
23341.1010
23341.1016
23341.1020
23341.1025
23341.1030
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSd1
(mm)
d2
(mm)
d3
(mm)
WS
(mm)
d Weight
(g)

17.64 €

1 4 Days 108M4M2.53M2.55

17.64 €

1 4 Days 1010M5M34M39

17.64 €

1 4 Days 1016M8M56M528

22.16 €

1 4 Days 1020M10M68M657

22.51 €

1 4 Days 1025M12M810M895

24.64 €

1 4 Days 1030M16M1014M10250

Tech Support