Blade: Chrome-vanadium steel, through-hardened, titanium silver.
Blade: 1/4" square drive with ball retainer.
For applications in mechanics
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03883
Overall length(mm) | 150 | ESD article | No | with battery | No |
---|---|---|---|---|---|
Diameter Hex blade(mm) | 6 | Square 1 (Inch) | 1/4" | Tool for electrics | No |
Self service - packing | No |
This page is Interchangeable Blade SYSTEM 6, 1/4" Square Adapter for Nut Driver Inserts, part number 03883.
You can find the detail information about specifications and dimensions on part number 03883.