Increases your efficiency: Unlimited access to deep-set screws thanks to extreme slimline design.
Saves time: Automatic bit locking mechanism upon insertion.
Standards: for bits DIN 3126, ISO 1173, form C6.3 and E6.3
It's often difficult to reach screws with a bit in narrowly dimensioned blind holes. The mechanically lockable CentroFix SuperSlim bit holder guarantees optimum access, even to screws in cramped work spaces. Thanks to its outer diameter reduced by up to 30%, it effortlessly reaches low-lying screws compared to usual quick release holders. The bit holder is compatible with all bits with a 1/4" C 6.3 and E 6.3 hex drive. The bit locks into place automatically when inserted (SelfLock). The bit is released for removal (EasyOut) when unlocked on the actuating sleeve. The bit holder also impresses due to its robust stainless steel sleeve and a strong Neodym magnet.
DIN 3126, ISO 1173, Style E6,3
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
39134
Overall Length(mm) | 66 | ESD article | No | VDE article | No |
---|---|---|---|---|---|
Blister pack | Yes | Internal hexagon (Inch) | 1/4" | Hexagon head (Inch) | 1/4" |
With battery | No |
This page is Bit Holder CentroFix Super Slim Mechanically Lockable, 1/4" in Box, part number 39134.
You can find the detail information about specifications and dimensions on part number 39134.