Insulated Extension, 1/4" Square Adapter for Nut Driver Inserts, Insulated

Insulated Extension, 1/4" Square Adapter for Nut Driver Inserts, Insulated

Click on this image to zoom in.

Click on this image to zoom in.

Safety is the top priority when users are working on live parts. Combined with the insulated ratchet wrench or T-handle adapter, the insulated extension enables easy access to deep-set screws and bolts. The insulated extension is subject to individual piece testing as per the international IEC 60900 standard, thus ensuring safe work on live parts up to 1,000 V AC.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
43059
43060
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)

25.95 €

1 5 Days 75

30.41 €

1 5 Days 150

Loading...

  1. 1

Basic information

ESD article No VDE article Yes Blister pack No
Square 1 (Inch) 1/4" With battery No Square Diameter 1/4"

Tech Support