Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4308980KAL
Part Number
|
---|
4308980KAL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Deviation range fe in inches (text) | Partial measuring range ft (µm) (µm) | Dimensions a in mm (mm) | Dimensions f in mm (mm) | Measuring force (N) | Scale_diameter_mm (mm) | Measuring range, test indicator, comparator, probe | Hysteresis error of the measured value µm (µm) | Range per rev. in inches (text) | Total deviation range fges in inches (text) | Readings_mm (mm) | Dimensions c in mm (mm) | Dial color | Type of dial face | Repeatability fw in inches (text) | Package contains | Span of error fe (µm) (µm) | Measuring value hysteresis fu in inches (text) | Total span of error fges (µm) (µm) | Repeatability µm (µm) | Standard | Graduation value inch | Dimensions d in mm (mm) | Measuring range, test indicator, comparator, probe inches | Range per rev. in mm (mm) | Partial measuring span ft in inches (text) | Dimensions e in mm (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
233.30 € | 1 | 7 Days | .00012" | 0 | 40.5 | 99 | 0.15 | - | - | - | .008" | .0002" | - | 13.6 | Green | 4-0-4 | .0001" | case; instruction manual; spanner for changing the styli; stylus dia. ø 2 mm; mounting shaft 800a3/8 | - | .00012" | - | - | Factory standard | .0001'' | 17.8 | ± .008" | - | .00008" | 75 |
Loading...
MarTest model | For high-precision measurements | Housing design | standard model |
---|
Configure
Basic Attributes
Scale_diameter_mm(mm)
Measuring range, test indicator, comparator, probe
Hysteresis error of the measured value µm(µm)
Readings_mm(mm)
Span of error fe (µm)(µm)
Total span of error fges (µm)(µm)
Repeatability µm(µm)
Range per rev. in mm(mm)
Deviation range fe in inches (text)
Partial measuring range ft (µm)(µm)
Dimensions a in mm(mm)
Dimensions f in mm(mm)
Measuring force(N)
Range per rev. in inches (text)
Total deviation range fges in inches (text)
Dimensions c in mm(mm)
Dial color
Type of dial face
Repeatability fw in inches (text)
Package contains
Measuring value hysteresis fu in inches (text)
Standard
Graduation value inch
Dimensions d in mm(mm)
Measuring range, test indicator, comparator, probe inches
Partial measuring span ft in inches (text)
Dimensions e in mm(mm)
Filter by standard shipping days
Optional Attributes