Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4324060
Part Number
|
---|
4324060 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Error limit 1/10 revolution µm (µm) | Hysteresis error of the measured value µm (µm) | Readings_mm (mm) | Dial color | Type of dial face | Measuring span in mm (mm) | Error limit 1 revolution µm (µm) | Repeatability µm (µm) | Standard | Error limit 1/2 revolution µm (µm) | Overtravel mm (mm) | Error limit measuring range µm (µm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
79.00 € | 1 | 31 Days | 5 | 3 | 0.01 | White | 0 - 100 | 5 | 10 | 3 | DIN 878 | 9 | 0.1 | 12 |
Loading...
Package contains | case |
---|
Configure
Basic Attributes
Error limit 1/10 revolution µm(µm)
Hysteresis error of the measured value µm(µm)
Readings_mm(mm)
Dial color
Type of dial face
Measuring span in mm(mm)
Error limit 1 revolution µm(µm)
Repeatability µm(µm)
Standard
Error limit 1/2 revolution µm(µm)
Overtravel mm(mm)
Error limit measuring range µm(µm)
Filter by standard shipping days
Optional Attributes