Manufacturer part number: 86110476014A1GPGC34
Brand: SANDVIK
Price: 217.77 €
Delivery time: 5 Days
Hole diameter (drill diameter) D: 4.76 mm
Overall Length L: 66 mm
Customs tariff weight: 0.021 kg
Recommended drilling depth l4: 14
Holder size: 6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
86110476014A1GPGC34
Part Number
|
---|
86110476014A1GPGC34 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hole diameter (drill diameter) D (mm) | Overall Length L (mm) | Customs tariff weight (kg) | Recommended drilling depth l4 | Holder size (mm) | Customs tariff article number | Max. drilling depth | |
---|---|---|---|---|---|---|---|---|---|---|---|
217.77 € | 1 | 5 Days | 4.76 | 66 | 0.021 | 14 | 6 | 82075050 | 3 x DC |
Loading...
work material | General Steel / Stainless Steel / Cast Iron / Aluminum | ISO M | ° M | Grade | GC34 |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Drill type | Solid carbide drill | ISO P | ° P |
eClass-5.1 | 21010101 | ISO N | ° N | ISO K | ° K |
Manufacturer | SANDVIK COROMANT | Customs tariff weight Pro | 1 | Drill WZ: Holder type | Straight shank |
Cooling lubricant feed | Internal cooling lubricant supply | Customs tariff country of origin | DE |
This page is SANDVIK CoroDrill 861 Solid Carbide Drill, part number 86110476014A1GPGC34.
You can find the detail information about specifications and dimensions on part number 86110476014A1GPGC34.
Configure
Part Number |
---|
86110300009A1GPGC34 |
86110300036A1GMGC34 |
86110300045A1GMGC34 |
86110476057A1GMGC34 |
86110476071A1GMGC34 |
86110476095A1GMGC34 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hole diameter (drill diameter) D (mm) | Overall Length L (mm) | Customs tariff weight (kg) | Recommended drilling depth l4 | Holder size (mm) | Customs tariff article number | Max. drilling depth |
---|---|---|---|---|---|---|---|---|---|---|---|
197.31 € | 1 | 5 Days | 3 | 62 | 0.019 | 9 | 6 | 82075050 | 3 x DC | ||
339.08 € | 1 | 5 Days | 3 | 94 | 0.027 | 36 | 6 | 82075050 | 12 x DC | ||
396.08 € | 1 | 5 Days | 3 | 96 | 0.032 | 45 | 6 | 82075050 | 15 x DC | ||
372.69 € | 1 | 5 Days | 4.76 | 128 | 0.03 | 57 | 6 | 82075050 | 12 x DC | ||
438.46 € | 1 | 5 Days | 4.76 | 128 | 0.043 | 71 | 6 | 82075050 | 15 x DC | ||
515.92 € | 1 | 5 Days | 4.76 | 152 | 0.046 | 95 | 6 | 82075050 | 20 x DC |