Cable tie, WT-E (3240722)

Cable tie, WT-E 3240722

Product Details:

Manufacturer part number: 3240722

Brand: PHOENIX CONTACT

Price: 0.44

Delivery time: 39 Days


Technical Data:

Max. bundle diameter: 44 mm

Length belt/tape/tie: 200 mm

Tie thickness: 1.9 mm

Min. holding force: 540 N

Band width: 7.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3240722

Part Number
3240722
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. bundle diameter
(mm)
Length belt/tape/tie
(mm)
Tie thickness
(mm)
Min. holding force
(N)
Band width
(mm)

0.44 €

500 39 Days 442001.95407.8

Loading...

  1. 1

Basic information

Colour Other Model Internal toothing Halogen free true
Text strip None Surface protection Other Material quality -
Material Plastic Operation temperature(°C) -|- Type of fastening Other
Inflammability class of insulation material acc. with UL94 - Solvable fastener false Transparent true
Band closure Plastic lip/-cam MIL approval true UL approval false
UV-stable acc. ASTM D6779 false VG approval false Mounting temperature(°C) -10|60
Reflective (fluorescent) -

This page is Cable tie, WT-E, part number 3240722.
You can find the detail information about specifications and dimensions on part number 3240722.

Variation of this product

Part Number
3240720
3240724
3240726
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. bundle diameter
(mm)
Length belt/tape/tie
(mm)
Tie thickness
(mm)
Min. holding force
(N)
Band width
(mm)

0.14 €

1400 39 Days 502001.42204.8

0.70 €

300 39 Days 753001.95407.8

0.75 €

300 39 Days 1043801.95407.8

Tech Support