Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
P01191743Z
Width(mm) | 180 | Height(mm) | 52 | Calibrated to | Manufacturer's standards (no certificate) |
---|---|---|---|---|---|
Display (voltage tester) | Bargraph | IP rating | IP54 | Product size (length)(mm) | 45 |
Product type | Two-pole voltage tester | Reading category | CAT III 600 V | Reading type (voltage testers) | Continuity|Resistance |
Type (manufacturer type) | C.A 745 N | V AC reading range | 12 up to 690 V | V AC reading range (min.)(V) | 12 |
V AC reading range (max.)(V) | 690 | V DC reading range | 12 up to 690 V | Voltage DC reading range (max.)(V) | 690 |
Voltage reading range DC (min.)(V) | 12 | Weight(g) | 200 |
This page is Two-pole Voltage Tester, part number P01191743Z.
You can find the detail information about specifications and dimensions on part number P01191743Z.