Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
P01145354
Width(mm) | 270 | Height(mm) | 250 | Calibrated to | ISO standards |
---|---|---|---|---|---|
DIN standard | DIN VDE 0701-0702 | Display type | Digital (LCD) | Interfaces | USB|RS232 |
IP rating | IP20|IP40 | Memory | Yes | Memory (space) | 100000 |
Power supply | 230 V/AC|Mains | Product size (length)(mm) | 125 | Product type | Test meter |
Reading category | CAT II 300 V | Reading range (VDE) | Earth leakage resistance|Insulation resistance|Differential current|Leakage current|Touch voltage|Current|Voltage|Power | Test procedure | automated|manual |
VDE standard | 0701-0702 | VDE tester features | RCD/FI testing | Weight(g) | 3000.0 |
This page is Test meter, part number P01145354.
You can find the detail information about specifications and dimensions on part number P01145354.