Manufacturer part number: 1564014
Brand: TRU COMPONENTS
Price: 20.32 €
Delivery time: 3 Days
Adhesive type: Acrylic
Carrier material: Copper
Colour: Copper
Material thickness: 0.05 mm
Max. temperature: +100 °C
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1564014
Part Number
|
---|
1564014 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Adhesive type | Carrier material | Colour | Material thickness (mm) | Max. temperature (°C) | Min. temperature (°C) | Product size (length) (m) | Product size (width) (mm) | Series (adhesive tape) | Thickness (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.32 € | 1 | Available | 3 Days | Acrylic | Copper | Copper | 0.05 | +100 | 0 | 10 | 50 | CFT-50 | 0.05 | CFT -50/10 M |
Loading...
Product type | Copper tape |
---|
This page is Copper tape, part number 1564014.
You can find the detail information about specifications and dimensions on part number 1564014.
Configure
Basic Attributes
Adhesive type
Carrier material
Colour
Material thickness(mm)
Max. temperature(°C)
Min. temperature(°C)
Product size (length)(m)
Product size (width)(mm)
Series (adhesive tape)
Thickness(mm)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1564013 |
1564015 |
1564016 |
CFT-25/33M |
CFT-50/33M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Adhesive type | Carrier material | Colour | Material thickness (mm) | Max. temperature (°C) | Min. temperature (°C) | Product size (length) (m) | Product size (width) (mm) | Series (adhesive tape) | Thickness (mm) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.68 € | 1 | Available | 3 Days | Acrylic | Copper | Copper | 0.05 | +100 | 0 | 10 | 25 | CFT-25 | 0.05 | CFT -25/10 M | |
20.32 € | 1 | Available | 3 Days | Acrylic | Copper | Copper | 0.05 | +100 | 0 | 20 | 25 | CFT25 | 0.05 | CFT25/20 PG36 M | |
35.52 € | 1 | Available | 3 Days | Acrylic | Copper | Copper | 0.05 | +100 | 0 | 20 | 50 | CFT50 | 0.05 | CFT 50/20 M | |
35.52 € | 1 | Available | 3 Days | - | - | - | - | - | - | 33 | 25 | CFT25 | - | CFT-25/33M | |
42.56 € | 1 | 3 Days | - | - | - | - | - | - | 33 | 50 | CFT50 | - | CFT-50/33M |